Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
IP Phone: Wireless
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Vout2 (min) (V)
Vout2 (max) (V)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iout2 (A)
Iq (typ) (mA)
Accuracy (%)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vout Adj (min) (V)
Vout Adj (max) (V)
Vdo (max) (V)
Pin/Package
Approx. Price (US$)
Description
TPS70302
ACTIVE
DUAL CHANNEL LDO
6
2
2
1.22
5.5
22
Tantalum
160
1
0.195
2
-40 to 125
Catalog
1
2.7
24HTSSOP
2.35
1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V
TPS72501
ACTIVE
SINGLE CHANNEL LDO
6
1
1
Capacitor Free
170
0.075
2
-40 to 125
Catalog
1
1.8
1.22
5.5
5PFM , 6SOT , 8SOIC
1.1
Single Output LDO, 1.0A, Adj.(1.22 to 5.5V), Any cap, Low Input Voltage, Integrated SVS
TPS78101
ACTIVE
SINGLE CHANNEL LDO
5.5
0.15
1
1
Ceramic
130
0.001
3
-40 to 125
Catalog
1
2.2
1.22
5.25
0.3
5SOT , 6WSON
0.5
Single Output LDO, 150mA, Adj. (1.22 to 5.25V), 1uA Quiescent Current