Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
IP Phone: Wireless
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor (uF)
Output Capacitor Type
Iq (typ) (mA)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Switching Frequency (max) (kHz)
Duty Cycle (max) (%)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Pin/Package
Approx. Price (US$)
Description
TPS51100
ACTIVE
SINGLE CHANNEL LDO
5.25
3
1
20
Ceramic
0.5
-40 to 85
Catalog
1
4.75
10HTSSOP
0.8
3A Source/Sink DDR terminator Regulator
TPS51116
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
28
10
1
0.8
-40 to 85
Catalog
1
3
400
84
Yes
1.5
3
Buck,D-CAP™ Mode
20HTSSOP , 24VQFN
1.2
DDR1, DDR2, DDR3 Switcher and LDO
TPS51200
ACTIVE
SINGLE CHANNEL LDO
3.5
3
1
20
Ceramic
0.5
-40 to 85
Catalog
1
2.375
10VSON
0.9
Sink/Source DDR Termination Regulator