Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
IP Phone: Wireless
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Vin (V)
Operating Temp Range (Celsius)
Rating
rON @1.8V (mOhm)
Output Rise Time (µS)
Imax (A)
Control Logic
HBM ESD (kV)
Quick Output Discharge Transistor
Iin (nA)
Priority (type 2)
Number of Channels
Number of FETs
rDS(on) per FET (typ) (mOhms)
Vin (min) (V)
Vin (max) (V)
Adjustable Current Limit (min) (A)
Iq (typ) (uA)
Enable/Shutdown
Continuous Current (max) (A)
Number of Switches
Pin/Package
Approx. Price (US$)
Description
TPS22902B
ACTIVE
NON CURRENT LIMITED LOAD SWITCHES
1 to 3.6
-40 to 85
Catalog
130
220@ 1.8V
0.5
1.8-V Logic Compatible
2
Yes
880
1
1
4DSBGA
0.32
Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch with Quick Output Discharge and Slow Output Rise
TPS22903
ACTIVE
NON CURRENT LIMITED LOAD SWITCHES
1.1 to 3.6
-40 to 85
Catalog
125
0.8@ 3.6V
0.5
1.8-V Logic Compatible
2
No
1000
1
1
4DSBGA
0.32
Ultra-Small Low-Input-Voltage Low rDS(ON) Load Switch
TPS22945
ACTIVE
CURRENT LIMITED SWITCHES
-40 to 85
Catalog
1
400
1.62
5.5
0.1
40
Active High
0.2
1
5SOT
0.36
Low-Input Voltage Current Limited Load Switch with Shut-Off and Auto-Restart Features
TPS22960
ACTIVE
NON CURRENT LIMITED LOAD SWITCHES
1.62 to 5.5
-40 to 85
Catalog
995
75@ 3.3V, 660@3.3V
0.5
1.8-V Logic Compatible
2
Yes
2000
1
2
8SSOP
0.38
Low Input Voltage, Dual Load Switch With Controlled Turn-On and Quick Output Discharge