|
Part Number
|
Status
|
![]()
Sub Family
|
|
Vin (min) (V)
|
Vin (max) (V)
|
Iout (max) (A)
|
Switching Frequency (max) (kHz)
|
Efficiency (typ) (%)
|
Vout (min) (V)
|
Vout (max) (V)
|
Preset Vout (V)
|
Priority (Used for PQS)
|
Topology
|
Regulated Outputs (#)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Iq (typ) (mA)
|
Duty Cycle (max) (%)
|
Thermal Shutdown
|
Vout2 (min) (V)
|
Vout2 (max) (V)
|
Iout2 (A)
|
Switching Frequency (typ) (kHz)
|
Switch Current Limit (typ) (A)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
REG710-5
|
ACTIVE
|
BUCK-BOOST CHARGE PUMP REGULATORS
|
|
2.7
|
5.5
|
0.03
|
1000
|
90
|
5
|
5
|
5
|
3
|
Boost/Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
0.065
|
|
|
|
|
|
|
|
6SOT
|
0.65
|
30-mA Switched-Cap DC-DC Converter with fixed 5-V Output
|
|
|
TPS40192
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
4.5
|
18
|
15
|
600
|
|
0.591
|
14.4
|
|
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
|
85
|
Yes
|
|
|
|
|
|
10VSON
|
1.05
|
4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good
|
|
|
TPS51220
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
4.5
|
28
|
20
|
1000
|
|
1
|
12
|
|
|
Buck,D-CAP™ Mode
|
2
|
-40 to 85
|
Catalog
|
1
|
1.3
|
99
|
Yes
|
1
|
12
|
20
|
|
|
32VQFN
|
2.25
|
Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller
|
|
|
TPS54325
|
NEW
ACTIVE
|
STEP-DOWN REGULATORS
|
|
4.5
|
18
|
3
|
|
|
0.76
|
5.5
|
|
2
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
0.85
|
90
|
Yes
|
|
|
|
700
|
3.5
|
14HTSSOP
|
1.55
|
4.5V to 18V Input, 3A Synchronous Step Down SWIFT™ Converter with D-CAP2™ Mode
|
|
|
TPS54332
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
3.5
|
28
|
3.5
|
|
|
0.8
|
25
|
|
1
|
Buck
|
1
|
-40 to 150
|
Catalog
|
1
|
0.11
|
90
|
yes
|
|
|
|
1000
|
|
8HSOP
|
1.4
|
3A, 28V Input, 1MHz Step Down SWIFT™ DC/DC Converter with Eco-mode™
|
|
|
TPS54418
|
NEW
ACTIVE
|
STEP-DOWN REGULATORS
|
|
2.95
|
6
|
4
|
2000
|
|
0.8
|
4.5
|
|
3
|
Buck
|
1
|
-40 to 150
|
Catalog
|
|
0.6
|
98
|
yes
|
|
|
|
|
5
|
16WQFN
|
2.15
|
2.95V to 6V Input, 4A, 2MHz Synchronous Step Down SWIFT™ DCDC Converter
|
|
|
TPS62110
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
3.1
|
17
|
1.5
|
1000
|
|
1.2
|
16
|
|
1
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
0.02
|
100
|
|
|
|
|
|
|
16VQFN
|
1.3
|
Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
|
 |