Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
IP Phone: Wireless
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Output Voltage (max) (V)
Duty Cycle (max) (%)
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Output Capacitor (uF)
Priority (Used for PQS)
Topology
Shutdown Current (typ) (uA)
Operating Temp Range (Celsius)
Type
LED (#)
LED Configuration
Over-Voltage Protection (min) (V)
Peak Efficiency (%)
Rating
Priority (type 2)
Regulated Outputs (#)
Function
LDO
DC/DC Converter
Pin/Package
Approx. Price (US$)
Description
TPS61042
ACTIVE
WHITE LED DRIVERS
28
88
0.038
1.8
6
0.03
1000
1.8
28
0.5
1
3
Boost
0.1
-40 to 85
Inductive
6
Series
28
85
Catalog
1
1
8VSON
0.75
30-V, 500-mA Switch Boost Converter in QFN-8 for White LED Applications
TPS61045
ACTIVE
WHITE LED DRIVERS
28
88
0.04
1.8
6
0.02
1000
1.8
28
0.45
1
2
Boost
0.1
-40 to 85
Inductive
1 OLED or 6
Series
Catalog
1
1
8VSON
0.9
28-V, 85% Efficient Boost Converter in QFN-8, Digitally Adjustable
TPS61150
ACTIVE
WHITE LED DRIVERS
27
93
2
3
6
0.035
1200
2.5
27
0.7
4.7
1
Boost
1.5
-40 to 85
Inductive
2 x 6
2x Series
27
85
Catalog
1
2
10VSON
1.25
Dual, 2x 27V, 700mA Switch, 1.2MHz Boost Converter with Single Inductor White LED driver (up to 2x6)
TPS65120
ACTIVE
LCD/OLED DISPLAY BIAS SOLUTIONS
100
0.181
2.5
5.5
4000
3
5.6
3
Boost, Inverting Buck/Boost
-40 to 85
Catalog
1
4
Display Bias
1
3
16VQFN
0.95
5V/20mA(I/O), 4-CH high-accuracy Multi-Converter w/ 3.3V LDO for LCD Bias, 16 QFN