Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
IP Phone: Wireless
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
DMA
Timers
Boot Loader Available
I2C
PWM
Core Supply (Volts)
IO Supply (Volts)
USB
CPU
DAC
Video Port (Configurable)
Operating Temp Range (Celsius)
SPI
Serial I/O
Application-Specific or Analog I/O
EMIF
Hardware Accelerators
Operating Temperature Range (°C)
RAM
ROM
External Memory Type Supported
UART
MMC/SD
Total On-Chip Memory (KB)
RISC Frequency (MHz)
OTHER
ASP
Trace Enabled
Rating
Hardware Coprocessor
Audio Codec Bundle
Pin/Package
Approx. Price (US$)
Description
TMS320DM355
ACTIVE
TMS320DM3x ARM9 Based SOCs
337NFBGA
11.5
Digital Media System-on-Chip (DMSoC)
TMS320DM355-135
ACTIVE
TMS320DM3x ARM9 Based SOCs
64-Ch EDMA
3 64-Bit GP,1 64-Bit WD
Yes
1
4
1.3 V
1.8 V,3.3 V
1
1 ARM9, DaVinci Video
1
1 Dedicated Output,1 Dedicated Input
-40 to 100,0 to 85
3
ASP,I2C,SPI,UART
Video Port,USB,PWM,MMC/SD
1 8/16-bit EMIFA,1 16-bit mDDR/DDR2
Resizer,OSD,Previewer,H3A
0 to 85,-40 to 100
32
8 KB
Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD
3
2
40
135
4 RTO
2
Yes
Catalog
1 MJCP
MP3,AAC,WMA,AEC
337NFBGA
12.5
Digital Media System-on-Chip (DMSoC)
TMS320DM355-216
ACTIVE
TMS320DM3x ARM9 Based SOCs
64-Ch EDMA
3 64-Bit GP,1 64-Bit WD
Yes
1
4
1.3 V
1.8 V,3.3 V
1
1 ARM9, DaVinci Video
1
1 Dedicated Output,1 Dedicated Input
-40 to 100,0 to 85
3
ASP,I2C,SPI,UART
Video Port,USB,PWM,MMC/SD
1 8/16-bit EMIFA,1 16-bit mDDR/DDR2
Resizer,OSD,Previewer,H3A
0 to 85,-40 to 100
32
8 KB
Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD
3
2
40
216
4 RTO
2
Yes
Catalog
1 MJCP
MP3,AAC,WMA,AEC
337NFBGA
13.0
Digital Media System-on-Chip (DMSoC)
TMS320DM355-270
ACTIVE
TMS320DM3x ARM9 Based SOCs
64-Ch EDMA
3 64-Bit GP,1 64-Bit WD
Yes
1
4
1.3 V
1.8 V,3.3 V
1
1 ARM9, DaVinci Video
1
1 Dedicated Output,1 Dedicated Input
0 to 85
3
ASP,I2C,SPI,UART
Video Port,USB,PWM,MMC/SD
1 8/16-bit EMIFA,1 16-bit mDDR/DDR2
Resizer,OSD,Previewer,H3A
0 to 85
32
8 KB
Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD
3
2
40
270
4 RTO
2
Yes
Catalog
1 MJCP
MP3,AAC,WMA,AEC
337NFBGA
18.55
Digital Media System-on-Chip (DMSoC)