Block Diagrams

13 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

Show All Results 1 - 10 of 13 Results  |  Next > Page  1 |  2 |    

Part Number   Status  
Sub Family  
DMA   Timers   Boot Loader Available   I2C   PWM   Core Supply (Volts)   IO Supply (Volts)   USB   CPU   DAC   Video Port (Configurable)   Operating Temp Range (Celsius)   SPI   Serial I/O   Application-Specific or Analog I/O   EMIF   Hardware Accelerators   Operating Temperature Range (°C)   RAM   ROM   External Memory Type Supported   UART   MMC/SD   Total On-Chip Memory (KB)   RISC Frequency (MHz)   OTHER   ASP   Trace Enabled   Rating   Hardware Coprocessor   Audio Codec Bundle   ADC   McBSP   HPI   EMAC   Parallel I/O   Key Scan   Voice Codec   Frequency (MHz)   On-Chip L1/SRAM   Peak MMACS   On-Chip L2/SRAM   ATA/CF   VLYNQ   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TMS320DM355 ACTIVE TMS320DM3x ARM9™ Based SOCs   337NFBGA 11.5 Digital Media System-on-Chip (DMSoC)
TMS320DM355-135 ACTIVE TMS320DM3x ARM9™ Based SOCs   64-Ch EDMA 3 64-Bit GP,1 64-Bit WD Yes 1 4 1.3 V 1.8 V,3.3 V 1 1 ARM9, DaVinci Video 1 1 Dedicated Output,1 Dedicated Input -40 to 100,0 to 85 3 ASP,I2C,SPI,UART Video Port,USB,PWM,MMC/SD 1 8/16-bit EMIFA,1 16-bit mDDR/DDR2 Resizer,OSD,Previewer,H3A 0 to 85,-40 to 100 32 8 KB Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD 3 2 40 135 4 RTO 2 Yes Catalog 1 MJCP MP3,AAC,WMA,AEC 337NFBGA 12.5 Digital Media System-on-Chip (DMSoC)
TMS320DM355-216 ACTIVE TMS320DM3x ARM9™ Based SOCs   64-Ch EDMA 3 64-Bit GP,1 64-Bit WD Yes 1 4 1.3 V 1.8 V,3.3 V 1 1 ARM9, DaVinci Video 1 1 Dedicated Output,1 Dedicated Input -40 to 100,0 to 85 3 ASP,I2C,SPI,UART Video Port,USB,PWM,MMC/SD 1 8/16-bit EMIFA,1 16-bit mDDR/DDR2 Resizer,OSD,Previewer,H3A 0 to 85,-40 to 100 32 8 KB Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD 3 2 40 216 4 RTO 2 Yes Catalog 1 MJCP MP3,AAC,WMA,AEC 337NFBGA 13.0 Digital Media System-on-Chip (DMSoC)
TMS320DM355-270 ACTIVE TMS320DM3x ARM9™ Based SOCs   64-Ch EDMA 3 64-Bit GP,1 64-Bit WD Yes 1 4 1.3 V 1.8 V,3.3 V 1 1 ARM9, DaVinci Video 1 1 Dedicated Output,1 Dedicated Input 0 to 85 3 ASP,I2C,SPI,UART Video Port,USB,PWM,MMC/SD 1 8/16-bit EMIFA,1 16-bit mDDR/DDR2 Resizer,OSD,Previewer,H3A 0 to 85 32 8 KB Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,SmartMedia/xD 3 2 40 270 4 RTO 2 Yes Catalog 1 MJCP MP3,AAC,WMA,AEC 337NFBGA 18.55 Digital Media System-on-Chip (DMSoC)
TMS320DM365 ACTIVE TMS320DM3x ARM9™ Based SOCs