Block Diagrams

4 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 4 of 4 Results Page  1 |    

Part Number   Status  
Sub Family  
I2C   DMA   PWM   Core Supply (Volts)   IO Supply (Volts)   HPI   USB   McASP   CPU   EMAC   Timers   Operating Temp Range (Celsius)   SPI   Serial I/O   Application-Specific or Analog I/O   On-Chip L1/SRAM   EMIF   Peak MMACS   Operating Temperature Range (°C)   ROM   External Memory Type Supported   UART   MMC/SD   Total On-Chip Memory (KB)   On-Chip L2/SRAM   RISC Frequency (MHz)   LCD   Rating   eCAP   RTC   Frequency (MHz)   McBSP   Video Port (Configurable)   RAM   McSPI   HDQ/1-Wire   POP Interface   Graphics Accelerator   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
OMAP-L137 ACTIVE OMAP-Lx Processors   2 32-Ch EDMA 3 1.2 V 1.8 V,3.3 V 1 16-bit 1 3 1 C674x; 1 ARM9 10/100 1 64-Bit GP,1 64-Bit GP/WD -40 to 105,0 to 70 2 McASP,SPI,I2C,UART LCDC,CAP/QEP,RTC 64 KB 1 16/8-Bit EMIFA,32/16-Bit EMIFB 2400 0 to 70,-40 to 125 1024 KB Async SRAM,SDRAM,NAND Flash,NOR 3 1 448 256 KB 300 1 Catalog 3 1 300 256BGA 19.6 Low-Power Applications Processor
OMAP-L137-300 ACTIVE OMAP-Lx Processors   Low-Power Applications Processor
OMAP3503 ACTIVE OMAP35x PROCESSORS   3 64-Ch EDMA,32-Bit Channel SDMA 0.8 V to 1.35 V 1.8 V,3.0 V (MMC1 Only) 2 ARM Cortex-A8 12 32-Bit GP,2 32-Bit WD I2C,McBSP,McSPI,UART Video Port,USB,MMC/SD,POP Interface 32 KB (ARM Cortex-A8) 1 32-Bit SDRC,1 16-Bit GPMC 0 to 90,-40 to 105 32 KB (ARM Cortex-A8) LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM 3 3 465 KB 256 KB (ARM Cortex-A8) 600 Catalog 5 1 Dedicated Output,1 Dedicated Input 64 KB 4 1 Yes (CBB) 423BGA ,  515POP-FCBGA 22.55 Applications Processor
OMAP3515 ACTIVE OMAP35x PROCESSORS   3 64-Ch EDMA,32-Bit Channel SDMA 0.8 V to 1.35 V 1.8 V,3.0 V (MMC1 Only) 2 ARM Cortex-A8 12 32-Bit GP,2 32-Bit WD I2C,McBSP,McSPI,UART Video Port,USB,MMC/SD,POP Interface 32 KB (ARM Cortex-A8) 1 32-Bit SDRC,1 16-Bit GPMC 0 to 90,-40 to 105 32 KB (ARM Cortex-A8) LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM 3 3 465 KB 256 KB (ARM Cortex-A8) 600 Catalog 5 1 Dedicated Output,1 Dedicated Input 64 KB 4 1 Yes (CBB) 1 423BGA ,  515POP-FCBGA 26.0 Applications Processor