Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Speaker: USB
> Block Diagrams
Block Diagrams
1 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 1 of 1 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Accuracy (%)
Vout Adj (min) (V)
Vout Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Pin/Package
Approx. Price (US$)
Description
TPS79301
ACTIVE
SINGLE CHANNEL LDO
5.5
0.2
1
2.2
Ceramic
77
0.18
2
1.2
5.5
-40 to 85
Catalog
1
2.7
6SOT
0.23
Single Output LDO, 200mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise