|
Part Number
|
Status
|
![]()
Sub Family
|
|
Output Level
|
VCC (V)
|
Output Frequency (min) (Mhz)
|
Output Frequency (max) (Mhz)
|
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)
|
Output Skew (ps)
|
Divider Ratio
|
Multiplier Ratio
|
No. of 100/133 MHz Outputs
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Input Level
|
No. of Outputs
|
IO Supply (Volts)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
CDCE906
|
ACTIVE
|
NON-VCXO INPUT
|
|
LVCMOS
|
3.3
|
0
|
167
|
60ps
|
150
|
Universal Ratio
|
Universal Ratio
|
6
|
0 to 70
|
Catalog
|
1
|
Crystal, LVCMOS, Differential
|
|
|
20TSSOP
|
2.2
|
Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
|
|
|
CDCE913
|
ACTIVE
|
VCXO INPUT
|
|
LVCMOS
|
1.8,3.3
|
|
230
|
60 ps
|
150
|
Universal Ratio
|
Universal Ratio
|
|
-40 to 85
|
Catalog
|
1
|
Crystal, LVCMOS
|
3
|
2.5 to 3.3
|
14TSSOP
|
1.6
|
Programmable 1-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
|
|
|
CDCE925
|
ACTIVE
|
VCXO INPUT
|
|
LVCMOS
|
1.8,3.3
|
|
230
|
60 ps
|
150
|
Universal Ratio
|
Universal Ratio
|
|
-40 to 85
|
Catalog
|
1
|
Crystal, LVCMOS
|
5
|
2.5 to 3.3
|
16TSSOP
|
1.95
|
Programmable 2-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
|
|
|
CDCE937
|
ACTIVE
|
VCXO INPUT
|
|
LVCMOS
|
1.8,3.3
|
|
230
|
60 ps
|
150
|
Universal Ratio
|
Universal Ratio
|
|
-40 to 85
|
Catalog
|
1
|
Crystal, LVCMOS
|
7
|
2.5 to 3.3
|
20TSSOP
|
2.15
|
Programmable 3-PLL VCXO Clock Synthesizer with 2.5-V or 3.3-V LVCMOS Outputs
|
|
|
CDCE949
|
ACTIVE
|
VCXO INPUT
|
|
LVCMOS
|
1.8,3.3
|
|
230
|
60 ps
|
150
|
Universal Ratio
|
Universal Ratio
|
|
-40 to 85
|
Catalog
|
1
|
Crystal, LVCMOS
|
9
|
2.5 to 3.3
|
24TSSOP
|
2.35
|
Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
|
|
|
CDCEL913
|
ACTIVE
|
PORTABLE CLOCKS
|
|
LVCMOS
|
1.8
|
|
230
|
60 ps
|
150
|
Universal ratio
|
Uiversal Ratio
|
|
-40 to 85
|
Catalog
|
1
|
Crystal, LVCMOS
|
3
|
1.8
|
14TSSOP
|
1.6
|
Programmable 1-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs
|
|
|
CDCEL925
|
ACTIVE
|
OFFICE AUTOMATION CLOCKS
|
|
LVCMOS
|
1.8
|
|
230
|
60 ps
|
150
|
Universal Ratio
|
Universal Ratio
|
|
-40 to 85
|
Catalog
|
1
|
Crystal, LVCMOS
|
5
|
1.8
|
16TSSOP
|
1.8
|
Programmable 2-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs
|
|
|
CDCEL937
|
ACTIVE
|
DSP AND DAVINCI CLOCKS
|
|
LVCMOS
|
1.8
|
|
230
|
60 ps
|
150
|
Universal Ratio
|
Universal Ratio
|
|
-40 to 85
|
Catalog
|
1
|
Crystal, LVCMOS
|
7
|
1.8
|
20TSSOP
|
2.15
|
Programmable 3-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs
|
|
|
CDCEL949
|
ACTIVE
|
AUDIO/VIDEO IP-TV/IP-STB /STREAMING MEDIA
|
|
LVCMOS
|
1.8
|
|
230
|
60 ps
|
150
|
Universal Ratio
|
Universal Ratio
|
|
-40 to 85
|
Catalog
|
1
|
Crystal, LVCMOS
|
9
|
1.8
|
24TSSOP
|
2.35
|
Programmable 4-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs
|
 |