|
Part Number
|
Status
|
![]()
Sub Family
|
|
Supply Voltage (min) (V)
|
Analog Supply (V)
|
Vref (Int/Ext)
|
IO Supply (Volts)
|
Touch Panel
|
Supply Voltage (Analog) (min)
|
Supply Voltage (Analog) (max)
|
Supply Voltage (I/O VDD) (min)
|
Supply Voltage (I/O VDD) (max)
|
SAR ADC Resolution (Bits)
|
SAR Sample Rate (max) (kSPS)
|
Supply Voltage (max) (V)
|
Operating Temp Range (Celsius)
|
Control Interface
|
Rating
|
Priority (type 2)
|
Interface
|
Digital Supply (up to 5 V) (V)
|
Supply Voltage (Logic) (min)
|
Supply Voltage (Logic) (max)
|
Audio I/O
|
Audio Codec Resolution (Bits)
|
Audio Codec Sample Rate (max) (kSPS)
|
Digital Audio Interface
|
Additional Features
|
# Audio DACs / ADCs
|
SNR Audio DAC / ADC (typ) (dB)
|
# Audio Inputs / Outputs
|
Audio Sample Rate (ksps)
|
Audio Pd (mW)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TSC2004
|
ACTIVE
|
TOUCH SCREEN CONTROLLER ONLY
|
|
1.2
|
1.2 - 3.6
|
Ext
|
1.2 - 3.6
|
4-Wire
|
1.2
|
3.6
|
1.2
|
3.6
|
12
|
100
|
3.6
|
-40 to 85
|
I2C
|
Catalog
|
1
|
I2C
|
|
|
|
|
|
|
|
|
|
|
|
|
|
20WQFN
,
24DSBGA
|
2.0
|
Nano-Power Touch Screen Controller with I2C Serial Interface
|
|
|
TSC2007
|
ACTIVE
|
TOUCH SCREEN CONTROLLER ONLY
|
|
1.2
|
1.2 - 3.6
|
Ext
|
1.2 - 3.6
|
4-Wire
|
1.2
|
3.6
|
1.2
|
3.6
|
12
|
|
3.6
|
|
I2C
|
Catalog
|
1
|
I2C
|
1.2 - 3.6
|
1.2
|
3.6
|
|
|
|
|
|
|
|
|
|
|
12DSBGA
,
16TSSOP
|
1.75
|
Nano-Power Touch Screen Controller with I2C Serial Interface
|
|
|
TSC2046
|
ACTIVE
|
TOUCH SCREEN CONTROLLER ONLY
|
|
|
2.2 - 5.25
|
Int
|
1.5 - 3.6
|
4-Wire
|
2.2
|
5.25
|
1.5
|
5.25
|
12
|
125
|
|
-40 to 85
|
SPI
|
Catalog
|
1
|
Serial, SPI
|
1.5 - 5.25
|
1.5
|
5.25
|
|
|
|
|
|
|
|
|
|
|
16TSSOP
,
16VQFN
,
48BGA MICROSTAR JUNIOR
|
1.95
|
4-Wire Touch Screen Controller with low voltage digital I/O
|
|
|
TSC2100
|
ACTIVE
|
TOUCH SCREEN CONTROLLER WITH AUDIO
|
|
|
2.7 - 3.6
|
Int
|
1.1 - 3.6
|
4-Wire
|
2.7
|
3.6
|
1.1
|
3.6
|
12
|
125
|
|
-40 to 85
|
SPI
|
Catalog
|
1
|
|
1.525 - 1.95
|
1.525
|
1.95
|
2 Inputs, 2 Outputs
|
24
|
53
|
I2S, R, L, DSP
|
Int. PLL
|
2 / 1
|
96 / 88
|
2 / 2
|
53
|
11
|
32TSSOP
,
32VQFN
|
3.95
|
"SMART" 4-Wire Touch Screen Controller with Stereo DAC / Mono ADC with HP/Speaker Amplifier
|
|
|
TSC2117
|
ACTIVE
|
TOUCH SCREEN CONTROLLER WITH AUDIO
|
|
|
2.7 - 3.6
|
Int
|
1.1 - 3.6
|
4-Wire
|
|
|
|
|
12
|
125
|
|
-40 to 85
|
SPI,I2C
|
Catalog
|
1
|
|
1.65 - 1.95
|
|
|
|
24
|
192
|
I2S, R, L, TDM, DSP
|
miniDSP, PLL, Beep generator and Stereo Class-D
|
2 / 1
|
95 / 90
|
3 / 4
|
192
|
13
|
48VQFN
|
6.5
|
4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC
|
 |