Block Diagrams

4 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 4 of 4 Results Page  1 |    

Part Number   Status  
Sub Family  
Output Voltage (max) (V)   Duty Cycle (max) (%)   Iq (typ) (mA)   Vin (min) (V)   Vin (max) (V)   Iout (max) (A)   Switching Frequency (max) (kHz)   Vout (min) (V)   Vout (max) (V)   Switch Current Limit (typ) (A)   Output Capacitor (uF)   Priority (Used for PQS)   Topology   Shutdown Current (typ) (uA)   Operating Temp Range (Celsius)   Type   LED (#)   LED Configuration   Over-Voltage Protection (min) (V)   Peak Efficiency (%)   Rating   Priority (type 2)   Regulated Outputs (#)   Function   LDO   DC/DC Converter   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS61042 ACTIVE WHITE LED DRIVERS 28 88 0.038 1.8 6 0.03 1000 1.8 28 0.5 1 3 Boost 0.1 -40 to 85 Inductive 6 Series 28 85 Catalog 1 1 8VSON 0.75 30-V, 500-mA Switch Boost Converter in QFN-8 for White LED Applications
TPS61045 ACTIVE WHITE LED DRIVERS 28 88 0.04 1.8 6 0.02 1000 1.8 28 0.45 1 2 Boost 0.1 -40 to 85 Inductive 1 OLED or 6 Series Catalog 1 1 8VSON 0.9 28-V, 85% Efficient Boost Converter in QFN-8, Digitally Adjustable
TPS61150 ACTIVE WHITE LED DRIVERS 27 93 2 3 6 0.035 1200 2.5 27 0.7 4.7 1 Boost 1.5 -40 to 85 Inductive 2 x 6 2x Series 27 85 Catalog 1 2 10VSON 1.25 Dual, 2x 27V, 700mA Switch, 1.2MHz Boost Converter with Single Inductor White LED driver (up to 2x6)
TPS65120 ACTIVE LCD/OLED DISPLAY BIAS SOLUTIONS 100 0.181 2.5 5.5 4000 3 5.6 3 Boost, Inverting Buck/Boost -40 to 85 Catalog 1 4 Display Bias 1 3 16VQFN 0.95 5V/20mA(I/O), 4-CH high-accuracy Multi-Converter w/ 3.3V LDO for LCD Bias, 16 QFN