Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
IP Phone: Wired
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
ron(max) (ohms)
Number of Channels
VCC (min) (V)
Vcc min (V)
Voltage Node (V)
Vcc max (V)
VCC (max) (V)
IL OFF (max) (nA)
RON Mis-match (max) (Ohms)
RON Flatness (max) (Ohms)
ON Time (max) (ns)
OFF Time (max) (ns)
Charge Injection (max) (pC)
Configuration
Operating Temp Range (Celsius)
Rating
Technology Family
ESD Rating (kV)
Bandwidth (MHz)
Priority (type 2)
ICC (uA)
Pin/Package
Approx. Price (US$)
Description
TS3A44159
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
0.45
4
4.3
1.65
1.8, 2.5, 3.0, 3.3
4.3
4.3
N/A
0.07
0.1
25
35
139
4 X SPDT
-40 to 85
Catalog
TS
2kV HBM
35
1
1.2
16TSSOP , 16UQFN , 16VQFN
0.37
0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls
TS5A23159
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
0.9
2
5.5
1.65
1.8, 2.5, 3.0, 3.3, 5.0
5.5
5.5
20uA
0.1
0.25
16.5
8
7
2 X SPDT
-40 to 85
Catalog
TS
2kV HBM
100
1
0.75
10UQFN , 10VSSOP
0.49
1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer
TS5A26542
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
0.75
2
5.5
2.25
2.5, 3.0, 3.3, 5.0
5.5
5.5
N/A
0.1
0.25
30
25
15
2 X SPDT
-40 to 85
Catalog
TS
15kV Contact Discharge (IEC L-4)
43
1
0.750
12DSBGA
0.42
TS5A26542