Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
IP Phone: Wired
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
DMA
Timers
Frequency (MHz)
I2C
PWM
Core Supply (Volts)
IO Supply (Volts)
HPI
USB
CPU
DAC
Video Port (Configurable)
EMAC
SPI
Serial I/O
Parallel I/O
Application-Specific or Analog I/O
On-Chip L1/SRAM
EMIF
Peak MMACS
Hardware Accelerators
Operating Temperature Range (°C)
ROM
External Memory Type Supported
UART
Total On-Chip Memory (KB)
On-Chip L2/SRAM
RISC Frequency (MHz)
ASP
ATA/CF
VLYNQ
Rating
Hardware Coprocessor
Operating Temp Range (Celsius)
MMC/SD
Pin/Package
Approx. Price (US$)
Description
TMS320DM6441
ACTIVE
TMS320DM644x SOCs
361NFBGA
30.35
DaVinci Digital Media System-on-Chip
TMS320DM6441-405
ACTIVE
TMS320DM644x SOCs
64-Ch EDMA
1 64-Bit WD,2 64-Bit GP
405
1
3
1.05 V
1.8 V,3.3 V
1 16-bit
1
1 C64x+; 1 ARM9; DaVinci Video
4
1 Dedicated Input,1 Dedicated Output
10/100
1
Audio Serial Port (ASP),SPI,I2C,UART,VLYNQ
ATA/CF
Video Port,EMAC
112 KB (DSP),32 KB (ARM)
1 16/8-Bit EMIFA,1 32/16-Bit DDR2
3240
Resizer,OSD,Previewer,H3A
0 to 85
8 KB (ARM)
Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/xD,Memory Stick/Memory Stick PRO
3
232
64 KB (DSP)
202.5
1
ATA/CF
1
Catalog
1 VICP - 202.5 MHz
DaVinci Digital Media System-on-Chip
TMS320DM6441-513
ACTIVE
TMS320DM644x SOCs
64-Ch EDMA
1 64-Bit WD,2 64-Bit GP
513
1
3
1.2 V
1.8 V,3.3 V
1 16-bit
1
1 C64x+; 1 ARM9; DaVinci Video
4
1 Dedicated Input,1 Dedicated Output
10/100
1
Audio Serial Port (ASP),SPI,I2C,UART,VLYNQ
ATA/CF
Video Port,EMAC
112 KB (DSP),32 KB (ARM)
1 16/8-Bit EMIFA,1 32/16-Bit DDR2
4104
Resizer,OSD,Previewer,H3A
0 to 85
8 KB (ARM)
Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/xD,Memory Stick/Memory Stick PRO
3
232
64 KB (DSP)
256
1
ATA/CF
1
Catalog
1 VICP - 256.5 MHz
DaVinci Digital Media System-on-Chip
TMS320DM6446-513
ACTIVE
TMS320DM644x SOCs
64-Ch EDMA
2 64-Bit GP,1 64-Bit WD
513
1
3
1.2 V
1.8 V,3.3 V
1 16-bit
1
1 C64x+; 1 ARM9; DaVinci Video
4
1 Dedicated Output,1 Dedicated Input
10/100
1
Audio Serial Port (ASP),SPI,I2C,UART,VLYNQ
ATA/CF
Video Port,EMAC
112 KB (DSP),40 KB (ARM)
1 16/8-Bit EMIFA,1 32/16-Bit DDR2
4104
Resizer,OSD,Previewer,H3A
-40 to 105
16 KB (ARM)
Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/xD
3
232
64 KB (DSP)
256.5
1
ATA/CF
1
Catalog
1 VICP - 256.5 MHz
-40 to 105
1
361NFBGA
35.65
DaVinci Digital Media System-on-Chip
TMS320DM6446-594
ACTIVE
TMS320DM644x SOCs
64-Ch EDMA
2 64-Bit GP,1 64-Bit WD
594
1
3
1.2 V
1.8 V,3.3 V
1 16-bit
1
1 C64x+; 1 ARM9; DaVinci Video
4
1 Dedicated Output,1 Dedicated Input
10/100
1
Audio Serial Port (ASP),SPI,I2C,UART,VLYNQ
ATA/CF
Video Port,EMAC
112 KB (DSP),40 KB (ARM)
1 16/8-Bit EMIFA,1 32/16-Bit DDR2
4752
Resizer,OSD,Previewer,H3A
0 to 85
16 KB (ARM)
Async SRAM,DDR2 SDRAM,NAND Flash,SmartMedia/xD
3
232
64 KB (DSP)
297
1
ATA/CF
1
Catalog
1 VICP - 297 MHz
0 to 85
1
361NFBGA
35.65
DaVinci Digital Media System-on-Chip