Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
IP Phone: Wired
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
DMA
Timers
Boot Loader Available
ADC
I2C
McBSP
PWM
Core Supply (Volts)
IO Supply (Volts)
HPI
USB
CPU
DAC
Video Port (Configurable)
EMAC
SPI
Serial I/O
Parallel I/O
Application-Specific or Analog I/O
EMIF
Hardware Accelerators
Operating Temperature Range (°C)
RAM
ROM
External Memory Type Supported
UART
MMC/SD
Total On-Chip Memory (KB)
RISC Frequency (MHz)
OTHER
Trace Enabled
Rating
Hardware Coprocessor
Audio Codec Bundle
Key Scan
Voice Codec
Pin/Package
Approx. Price (US$)
Description
TMS320DM365
ACTIVE
TMS320DM3x ARM9 Based SOCs
338NFBGA
22.4
Digital Media System-on-Chip (DMSoC)
TMS320DM365-216
ACTIVE
TMS320DM3x ARM9 Based SOCs
64-Ch EDMA
4 64-Bit GP,1 64-Bit WD
Yes
1
1
1
4
1.2 V
1.8 V,3.3 V
1 16-Bit
1
1 ARM9, DaVinci Video
3
1 Dedicated Output,1 Dedicated Input
10/100
5
McBSP,I2C,SPI,UART
HPI/Camera I/F
Video Port,USB,PWM,MMC/SD,ADC/EMAC
1 8/16-bit EMIFA,1 16-bit mDDR/DDR2
Resizer,OSD,Previewer,H3A
0 to 85
32
16 KB
Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,NOR Flash,SmartMedia/xD
2
2
48
216
4 RTO
Yes
Catalog
1 MJCP, 1HDVICP
MP3,AAC,WMA,AEC
1
1
338NFBGA
14.7
Digital Media System-on-Chip (DMSoC)
TMS320DM365-270
ACTIVE
TMS320DM3x ARM9 Based SOCs
64-Ch EDMA
4 64-Bit GP,1 64-Bit WD
Yes
1
1
1
4
1.2 V
1.8 V,3.3 V
1 16-Bit
1
1 ARM9, DaVinci Video
3
1 Dedicated Output,1 Dedicated Input
10/100
5
McBSP,I2C,SPI,UART
HPI/Camera I/F
Video Port,USB,PWM,MMC/SD,ADC/EMAC
1 8/16-bit EMIFA,1 16-bit mDDR/DDR2
Resizer,OSD,Previewer,H3A
0 to 85
32
16 KB
Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,NOR Flash,SmartMedia/xD
2
2
48
270
4 RTO
Yes
Catalog
1 MJCP, 1HDVICP
MP3,AAC,WMA,AEC
1
1
338NFBGA
18.95
Digital Media System-on-Chip (DMSoC)
TMS320DM365-300
ACTIVE
TMS320DM3x ARM9 Based SOCs
64-Ch EDMA
4 64-Bit GP,1 64-Bit WD
Yes
1
1
1
4
1.35 V
1.8 V,3.3 V
1 16-Bit
1
1 ARM9, DaVinci Video
3
1 Dedicated Output,1 Dedicated Input
10/100
5
McBSP,I2C,SPI,UART
HPI/Camera I/F
Video Port,USB,PWM,MMC/SD,ADC/EMAC
1 8/16-bit EMIFA,1 16-bit mDDR/DDR2
Resizer,OSD,Previewer,H3A
0 to 85
32
16 KB
Async SRAM,mDDR,DDR2 SDRAM,OneNAND,NAND Flash,NOR Flash,SmartMedia/xD
2
2
48
300
4 RTO
Yes
Catalog
1 MJCP, 1HDVICP
MP3,AAC,WMA,AEC
1
1
338NFBGA
20.9
Digital Media System-on-Chip (DMSoC)