Block Diagrams

4 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 4 of 4 Results Page  1 |    

Part Number   Status  
Sub Family  
Vin (V)   Operating Temp Range (Celsius)   Rating   rON @1.8V (mOhm)   Output Rise Time (µS)   Imax (A)   Control Logic   HBM ESD (kV)   Quick Output Discharge Transistor   Iin (nA)   Priority (type 2)   Number of Channels   Number of FETs   rDS(on) per FET (typ) (mOhms)   Vin (min) (V)   Vin (max) (V)   Adjustable Current Limit (min) (A)   Iq (typ) (uA)   Enable/Shutdown   Continuous Current (max) (A)   Number of Switches   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS22902B ACTIVE NON CURRENT LIMITED LOAD SWITCHES 1 to 3.6 -40 to 85 Catalog 130 220@ 1.8V 0.5 1.8-V Logic Compatible 2 Yes 880 1 1 4DSBGA 0.32 Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch with Quick Output Discharge and Slow Output Rise
TPS22903 ACTIVE NON CURRENT LIMITED LOAD SWITCHES 1.1 to 3.6 -40 to 85 Catalog 125 0.8@ 3.6V 0.5 1.8-V Logic Compatible 2 No 1000 1 1 4DSBGA 0.32 Ultra-Small Low-Input-Voltage Low rDS(ON) Load Switch
TPS22945 ACTIVE CURRENT LIMITED SWITCHES -40 to 85 Catalog 1 400 1.62 5.5 0.1 40 Active High 0.2 1 5SOT 0.36 Low-Input Voltage Current Limited Load Switch with Shut-Off and Auto-Restart Features
TPS22960 ACTIVE NON CURRENT LIMITED LOAD SWITCHES 1.62 to 5.5 -40 to 85 Catalog 995 75@ 3.3V, 660@3.3V 0.5 1.8-V Logic Compatible 2 Yes 2000 1 2 8SSOP 0.38 Low Input Voltage, Dual Load Switch With Controlled Turn-On and Quick Output Discharge