Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
IP Phone: Wired
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Accuracy (%)
Vout Adj (min) (V)
Vout Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Vout (min) (V)
Vout (max) (V)
Pin/Package
Approx. Price (US$)
Description
TPS71401
ACTIVE
SINGLE CHANNEL LDO
10
0.08
1
0.47
Ceramic
670
0.0032
4
1.2
8.8
-40 to 125
Catalog
1
2.5
5SOT , 6WSON
0.34
10V, Single Output LDO, 80mA, Adj. (1.2 to 8.88V), Low Quiescent Current
TPS73001
ACTIVE
SINGLE CHANNEL LDO
5.5
0.2
1
2.2
Ceramic
120
0.18
2
1.22
5.5
-40 to 85
Catalog
1
2.7
6SOT
0.23
Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise
TPS73701
ACTIVE
SINGLE CHANNEL LDO
5.5
1
1
1
Ceramic
130
0.3
3
1.2
5
-40 to 125
Catalog
1
2.2
1.2
5
6SOT , 8VSON
0.6
Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection
TPS74701
ACTIVE
SINGLE CHANNEL LDO
5.5
0.5
1
2.2
Ceramic
50
1
2
0.8
3.6
-40 to 125
Catalog
1
0.8
10VSON
1.0
Single Output LDO, 500mA, Adj. (0.8 to 3.6V), Programmable Soft-Start
TPS76801
ACTIVE
SINGLE CHANNEL LDO
10
1
1
10
Tantalum
230
0.08
2
1.2
5.5
-40 to 125
Catalog
1
2.7
20HTSSOP , 8SOIC
0.9
Single Output LDO, 1.0A, Adj.(1.5 to 5.5V), Low Quiescent Current, Fast Transient Response
TPS79101
ACTIVE
SINGLE CHANNEL LDO
5.5
0.1
1
1
Ceramic
38
0.185
2
1.2
5.5
-40 to 125
Catalog
1
2.7
6SOT
0.4
Single Output LDO, 100mA, Adj.(1.2 to 5.5V), High PSRR, Low Noise