Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Wireless LAN Card
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Vout2 (min) (V)
Vout2 (max) (V)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Iout2 (A)
Iq (typ) (mA)
Fixed Output Options (V)
Accuracy (%)
Operating Temp Range (Celsius)
Rating
PSRR @ 100KHz (typ) (dB)
Priority (type 2)
Vin (min) (V)
Pin/Package
Approx. Price (US$)
Description
TPS71812-33
ACTIVE
DUAL CHANNEL LDO
6.5
0.2
2
0.9
3.6
0.9
3.6
1
Ceramic
230
0.2
0.1
1.2/3.3
3
-40 to 125
Catalog
58
1
2.7
6WSON
0.55
Dual, 200mA Output, Low Noise, High PSRR, Low Dropout Regulator in 2mm X 2mm SON Package
TPS71913-28
ACTIVE
DUAL CHANNEL LDO
6.5
0.2
2
0.9
3.6
0.9
3.6
1
Ceramic
230
0.2
1.3/2.8
3
-40 to 125
Catalog
58
1
2.7
6WSON
0.55
Dual, 200mA Output, Low Noise High PSRR, Low Dropout Linear Regulator in 2mm x 2mm SON Package