Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Wireless LAN Card
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Interface
Analog Input BW (MHz)
Resolution (Bits)
Thermal Shutdown
Input Type
INL (+/- %) (max)
SFDR (dB)
Reference: Type
Power Consumption (typ) (mW)
Search Sample Rate (max) (SPS)
# Input Channels
Unipolar
Single-Ended
Diff Ended
Input Configuration Range
SINAD (dB)
No Missing Codes (Bits)
ENOB (Bits)
No. of Supplies
Single/Dual Analog Supply
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
# Input Channels (SE)
# Input Channels (Diff)
Sample Rate (max)
SNR (dB)
Operating Temp Range (Celsius)
Rating
Reference Mode
Priority (type 2)
Architecture
Serial, SPI
Serial, I2C
Comments
Bipolar Input Type
Pin/Package
Approx. Price (US$)
Description
ADS7887
ACTIVE
ANALOG TO DIGITAL CONVERTER
0.5
0.75
Serial
15
10
No
Voltage
0.073
81
External
3.8
1250000
1
Yes
Yes
No
VDD
61
10
9.8
1
Single
2.35
5.25
2.35
5.25
1
1
1.25MSPS
61
-40 to 125
Catalog
Ext
1
SAR
6SOT
1.5
2.35V-5.25V, 10 Bit, 1.25MSPS, Serial ADC
ADS7888
ACTIVE
ANALOG TO DIGITAL CONVERTER
0.3
0.3
Serial
15
8
No
Voltage
0.117
77
External
3.8
1250000
1
Yes
Yes
No
VDD
49.5
8
7.9
1
Single
2.35
5.25
2.35
5.25
1
1
1.25MSPS
49.5
-40 to 125
Catalog
Ext
1
SAR
6SOT
0.85
2.35V-5.25V, 8 Bit, 1.25MSPS, Serial ADC
ADS8370
ACTIVE
ANALOG TO DIGITAL CONVERTER
0.75
1.25
Serial
75
16
No
Voltage
0.00191
119
Internal
110
600000
1
Yes
Yes
No
4.2
89.5
16
14.75
2
Single
4.75
5.25
2.7
5.25
1
600kSPS
89.5
-40 to 85
Catalog
Int and Ext
1
SAR
Yes
No
28VQFN
15.65
16-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input
ADS8372
ACTIVE
ANALOG TO DIGITAL CONVERTER
0.5
0.75
Serial
75
16
No
Voltage
0.0011
120
Internal
110
600000
1
No
No
Yes
+/-Vref
93.5
16
15.24
2
Single
4.75
5.25
2.7
5.25
1
600kSPS
93.5
-40 to 85
Catalog
Int and Ext
1
SAR
Yes
No
28VQFN
16.25
16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input
ADS8380
ACTIVE
ANALOG TO DIGITAL CONVERTER
1.5
4
18
No
Voltage
0.0015
119
115
600000
1
Yes
Pseudo
Vref
91
18
2
Single
2.7
5.5
2.7
5.25
1
600kSPS
91
-40 to 85
Catalog
Int and Ext
1
SAR
6X6 QFN-28
28VQFN
20.65
18-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input
ADS8382
ACTIVE
ANALOG TO DIGITAL CONVERTER
1.5
3
18
No
Voltage
0.0011
120
115
600000
1
No
Yes
Vref
<