Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Power Over Ethernet (PoE)
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Interface
RAM (Bytes)
Timers
GPIO
ADC Resolution (Bits)
Type of Program Memory
ADC Channels
Program Memory (kB)
I/O Pins
Generation
Frequency (MHz)
Other Integrated Peripherals
Operating Temp Range (Celsius)
RAM
Flash
Rating
Package Area (mm2)
Active Mode Current Consumption (typ) (mA)
Standby Mode Current Consumption (typ) (uA)
ADC
Pin/Package
Approx. Price (US$)
Description
MSP430F148
ACTIVE
1XX 8MHZ SERIES
2 USART (SPI or UART)
2048
1 Watchdog/Interval, 1 16-bit (3CCR), 1 16-bit (7CCR)
48
12
Flash
8
48
48
MSP430x1xx - Flash/ROM No LCD
8
Analog Comparator, Hardware Multiplier
-40 to 85
2 KB
48 KB
Catalog
100,81,100
0.28
1.6
12-bit SAR
64LQFP , 64TQFP , 64VQFN
4.8
16-Bit Ultra-Low-Power Microcontroller, 48 kB Flash, 2KB RAM, 12 bit ADC, 2 USARTs, HW multiplier
MSP430F168
ACTIVE
1XX 8MHZ SERIES
1 USART (SPI or UART or I2C), 1 USART (SPI or UART)
2048
1 Watchdog/Interval, 1 16-bit (3CCR), 1 16-bit (7CCR)
48
12
Flash
8
48
48
MSP430x1xx - Flash/ROM No LCD
8
2 DAC 12, Analog Comparator, DMA, Hardware Multiplier, SVS
-40 to 85
2 KB
48 KB
Catalog
100,81
0.33
1.1
12-bit SAR
64LQFP , 64VQFN
6.85
16-bit Ultra-Low-Power MCU, 48kB Flash, 2048B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA