Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
High-Speed Data Acquisition and Generation
> Block Diagrams
Block Diagrams
10 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 10 of 10 Results
Page 1 |
Part Number
Status
Sub Family
Analog Input BW (MHz)
Resolution (Bits)
SFDR (dB)
Power Consumption (typ) (mW)
Search Sample Rate (max) (SPS)
# Input Channels
Input Configuration Range
SINAD (dB)
No Missing Codes (Bits)
ENOB (Bits)
No. of Supplies
Single/Dual Analog Supply
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
# Input Channels (Diff)
Sample Rate (max)
Operating Temp Range (Celsius)
Rating
Reference Mode
SNR (dB)
Architecture
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Interface
Thermal Shutdown
Input Type
Bipolar Input Type
Priority (type 2)
Pin/Package
Approx. Price (US$)
Description
ADS4149
PREVIEW
ANALOG TO DIGITAL CONVERTER
550
14
80
265
250000000
1
2V (p-p)
72.14
14
11.7
1
Single
1.7
1.9
1.7
1.9
1
250
-40 to 85
Catalog
Int
72.9
Pipeline
48VQFN
14 bit 250MSPS Low Power ADC
ADS5400
PREVIEW
ANALOG TO DIGITAL CONVERTER
2150
12
75
2200
1000000000
1
2 V(p-p)
58
9.3
2
3.135
5.25
3.15
3.6
1000 MSPS
-40 to 85
Catalog
Int and Ext
59.1
Pipeline
-1
4
100HTQFP
12-bit, 1000 MSPS ADC with analog input buffer
ADS5463
ACTIVE
ANALOG TO DIGITAL CONVERTER
2000
12
82
2250
500000000
1
2.2V (p-p)
64.1
12
10.5
3
Dual
4.75
5.25
3.0
3.6
1
500MSPS
Catalog
Int and Ext
65.3
Pipeline
0.95
1.5
parallel LVDS
No
Voltage
True
1
80HTQFP
167.2
12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input
ADS5474
ACTIVE
ANALOG TO DIGITAL CONVERTER
1440
14
86
2500
400000000
1
2.2V (p-p)
68.9
14
11.2
3
Dual
4.75
5.25
3.0
3.6
1
400MSPS
-40 to 85
Catalog
Int and Ext
70.2
Pipeline
0.7
1
Parallel
No
True
1
80HTQFP
200.65
14-bit, 400 MSPS Analog-to-Digital Converter with Buffered Input
ADS5484
ACTIVE
ANALOG TO DIGITAL CONVERTER
730
16
87
2160
170000000
1
3V (p-p)
74.3
16
12.05
2
Dual
4.75
5.25
3.0
3.6
1
170MSPS
-40 to 85
Catalog
Int and Ext
75.7
Pipeline
1
10
No
1
64VQFN
98.7
16-bit, 170 MSPS ADC with buffered inputs
ADS5485
ACTIVE
ANALOG TO DIGITAL CONVERTER
730
16
87
2160
200000000
1
3V (p-p)
73.7
16
11.95
2
Dual
4.75
5.25
3.0
3.6
1
200MSPS
-40 to 85
Catalog
Int and Ext
75
Pipeline
1
10
No
1
64VQFN
123.7
16-bit, 200 MSPS ADC with buffered inputs
ADS54RF63
ACTIVE
ANALOG TO DIGITAL CONVERTER
2300
12
76
2250
550000000
1
2.2Vpp
61.3
12
9.9
3
Dual
4.75
5.25
3.0
3.6
1
550MSPS
-40 to 85
Catalog
Int and Ext
62.6
Pipeline
0.95
2.5
Parallel LVDS
No
1
80HTQFP
218.75
12-bit, 550 MSPS ADC with Buffered Input and RF Input Sampling Ability
ADS6149
ACTIVE