|
Part Number
|
Status
|
![]()
Sub Family
|
|
Output Type
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Interface
|
Resolution (Bits)
|
Thermal Shutdown
|
Sample / Update Rate (MSPS)
|
SFDR (typ) (dB)
|
Reference: Type
|
Power Consumption (typ) (mW)
|
DAC: Channels
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
No. of Supplies (Unipolar)
|
Architecture
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Settling Time (µs)
|
Single/Dual Analog Supply
|
INL (+/-) (max) (%)
|
Output Range Min. (V or mA)
|
Output Range Max. (V or mA)
|
Comments
|
Monotonicity
|
No. of Supplies (Bipolar)
|
SNR (typ) (dB)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
DAC5675-EP
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Current
|
2
|
4
|
Parallel LVDS
|
14
|
No
|
400
|
77
|
Int
|
820
|
1
|
3.15
|
3.6
|
3.15
|
3.6
|
2
|
I-steering
|
-55 to 125
|
HiRel Enhanced Product
|
1
|
0.012
|
|
|
|
|
|
|
|
|
48HTQFP
|
60.78
|
Enhanced Product 14-Bit 400-Msps Digital-To-Analog Converter
|
|
|
TLC5602
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
0.5
|
0.5
|
Parallel
|
8
|
No
|
30
|
|
Ext
|
80
|
1
|
4.75
|
5.25
|
4.75
|
5.25
|
|
I-steering
|
0 to 70
|
Catalog
|
1
|
0.03
|
+
|
0.2
|
0
|
50
|
|
|
|
|
20SOIC
|
1.55
|
8-Bit, 30MSPS Single DAC
|
|
|
TLC5618A
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
4
|
Serial SPI
|
12
|
No
|
0.075
|
|
Ext
|
3
|
2
|
4.5
|
5.5
|
4.5
|
5.5
|
1
|
String
|
-40 to 125
|
Catalog
|
1
|
2.5
|
+
|
0.1
|
0
|
5.1
|
fast mode: 2.5 micro s (power=8mW); slow mode: 12.5 micro s (power=3mW)
|
12
|
|
|
8SOIC
|
4.41
|
12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Simultaneous Update, Low Power
|
|
|
TLC7226
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
1
|
Parallel
|
8
|
No
|
0.143
|
|
Ext
|
90
|
4
|
11.4
|
16.5
|
4.5
|
5.5
|
1
|
R-2R
|
-40 to 85,0 to 70
|
Catalog
|
1
|
5
|
+/- or +
|
0.4
|
-5
|
10
|
dual supply: Vdd=11.4V to 16.5V and Vss=-5V to 0 V; single supply: Vdd=14.25 to 15.75
|
8
|
2
|
|
20PDIP
,
20SOIC
|
2.15
|
8-Bit, 5 us Quad DAC, Parallel Input, Single / Dual Supply
|
|
|
TLV5618A-EP
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
4
|
Serial SPI
|
12
|
No
|
0.093
|
72
|
Ext
|
1.8
|
2
|
2.7
|
5.5
|
2.7
|
5.5
|
1
|
String
|
-55 to 125
|
HiRel Enhanced Product
|
1
|
3
|
+
|
0.1
|
0
|
5.1
|
fast mode: 2.5 micro s (power=4.8mW); slow mode: 10 micro s (power=1.8mW)
|
12
|
|
76
|
8SOIC
|
10.58
|
Enhanced Product Digital-To-Analog Converter With Power Down
|
|
|
TLV5618AM
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
4
|
Serial SPI
|
12
|
No
|
0.093
|
72
|
Ext
|
1.8
|
2
|
2.7
|
5.5
|
2.7
|
5.5
|
1
|
String
|
-55 to 125
|
Military
|
1
|
3
|
+
|
0.1
|
0
|
5.1
|
fast mode: 3 micro s (power=4.8mW); slow mode: 10 micro s (power=1.8mW)
|
12
|
|
76
|
20LCCC
,
8CDIP
|
35.29
|
12-Bit, 2.5 us Dual DAC, Serial Input, Programmable Settling Time, M temperature
|
|
|
TLV5619-EP
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
4
|
Parallel
|
12
|
No
|
1
|
72
|
Ext
|
4.3
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
1
|
String
|
-40 to 125
|
HiRel Enhanced Product
|
1
|
1
|
|
0.1
|
0
|
5.1
|
|
12
|
|
78
|
20SOIC
|
5.45
|
Enhanced Product 12-Bit, Single Channel Dac, Parallel, Voltage Out, Low Power
|
|
|
TLV5638-EP
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
4
|
Serial SPI
|
12
|
No
|
0.233
|