Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Military: Munitions and Targeting
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
VCC (min) (V)
Vsense1 (nom) (V)
Vit1 (typ) (V)
No. of Supervisors
VCC (max) (V)
IDD (typ) (uA)
Time Delay (ms)
Reset Threshold Accuracy (%)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
ICC (max) (uA)
Vsense2 (nom) (V)
Vsense3 (nom) (V)
Vit2 (typ) (V)
Vit3 (typ) (V)
Pin/Package
Approx. Price (US$)
Description
TL7705A
ACTIVE
SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)
3.5
5
4.55
1
18
1800
Prog
1.1
-40 to 85,0 to 70
Catalog
1
3000
8PDIP , 8SOIC , 8SOP
0.25
Single Supply Voltage Supervisor for 5V Systems with Programmable Time Delay
TLC7733
ACTIVE
SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)
2
3.3
2.93
1
6
9
Prog
2.4
-40 to 125,-40 to 85
Catalog
1
16
8PDIP , 8SOIC , 8TSSOP
0.75
Single SVS For 3.3V Systems W/Programmable Time Delay
TLC7733-EP
ACTIVE
SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)
2
3.3
2.93
1
6
9
Prog
2.4
-40 to 125
HiRel Enhanced Product
1
16
8TSSOP
1.75
Enhanced Product Micropower Supply Voltage Supervisors
TPS3307-18-EP
ACTIVE
SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)
2
3.3
2.93
3
6
15
200
2.7
-55 to 125
HiRel Enhanced Product
1
40
1.8
Adjustable
1.68
Adj
8SOIC
3.83
Enhanced Product Triple Processor Supervisors