Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Pro Audio Mixer
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Output Level
VCC (V)
Output Frequency (min) (Mhz)
Output Frequency (max) (Mhz)
Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)
Output Skew (ps)
Divider Ratio
Multiplier Ratio
No. of 100/133 MHz Outputs
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Input Level
No. of Outputs
IO Supply (Volts)
Pin/Package
Approx. Price (US$)
Description
CDCE706
ACTIVE
NON-VCXO INPUT
LVCMOS
3.3
0
300
60ps
150
Universal Ratio
Universal Ratio
6
-40 to 85
Catalog
1
Crystal, LVCMOS, Differential
20TSSOP
3.85
Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
CDCE906
ACTIVE
NON-VCXO INPUT
LVCMOS
3.3
0
167
60ps
150
Universal Ratio
Universal Ratio
6
0 to 70
Catalog
1
Crystal, LVCMOS, Differential
20TSSOP
2.2
Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
CDCE949
ACTIVE
VCXO INPUT
LVCMOS
1.8,3.3
230
60 ps
150
Universal Ratio
Universal Ratio
-40 to 85
Catalog
1
Crystal, LVCMOS
9
2.5 to 3.3
24TSSOP
2.35
Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs