|
Part Number
|
Status
|
![]()
Sub Family
|
|
Output Type
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Interface
|
Resolution (Bits)
|
Thermal Shutdown
|
Sample / Update Rate (MSPS)
|
Reference: Type
|
Power Consumption (typ) (mW)
|
DAC: Channels
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
Monotonicity
|
No. of Supplies (Unipolar)
|
Architecture
|
Operating Temp Range (Celsius)
|
INL (+/-) (max) (%)
|
Rating
|
Priority (type 2)
|
Output Range Min. (V or mA)
|
Output Range Max. (V or mA)
|
Settling Time (µs)
|
SNR (typ) (dB)
|
SFDR (typ) (dB)
|
Single/Dual Analog Supply
|
Comments
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
DAC7558
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
0.5
|
1
|
Serial SPI
|
12
|
No
|
0.5
|
Ext
|
4.5
|
8
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
String
|
-40 to 105
|
0.024
|
Catalog
|
1
|
0
|
5.5
|
5
|
|
|
|
|
32VQFN
|
7.5
|
12-Bit, Octal, Ultralow Glitch, Voltage Output Digital to Analog Converter
|
|
|
DAC7568
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
0.25
|
1
|
Serial SPI
|
12
|
No
|
|
Ext.,Int.
|
2.2
|
8
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
String
|
-40 to 125
|
0.0244
|
Catalog
|
1
|
0
|
5.5
|
5
|
83
|
63
|
Single
|
|
14TSSOP
,
16TSSOP
|
8.2
|
12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
|
|
|
TLV5604
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
1
|
Serial SPI
|
10
|
No
|
0.102
|
Ext
|
3
|
4
|
2.7
|
5.5
|
2.7
|
5.5
|
10
|
1
|
String
|
0 to 70,-40 to 85
|
0.1
|
Catalog
|
1
|
0
|
5.1
|
3
|
68
|
70
|
+
|
fast mode: 3 micro s (power=9mW); slow mode: 9 micro s (power=3mW)
|
16SOIC
,
16TSSOP
|
3.7
|
10-Bit, 3 us Quad DAC, Serial Input, Simultaneous Update, Programmable Settling Time, PowerDown
|
|
|
TLV5614
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
4
|
Serial SPI
|
12
|
No
|
0.102
|
Ext
|
3.6
|
4
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
String
|
-40 to 85,0 to 70
|
0.1
|
Catalog
|
1
|
0
|
5.1
|
3
|
74
|
70
|
+
|
fast mode: 3 micro s (power=9.6mW); slow mode: 9 micro s (power=3.6mW)
|
16SOIC
,
16TSSOP
|
7.45
|
12-Bit, 3 us Quad DAC, Serial Input, Pgrmable Settling Time, Low Power, H/W or S/W PowerDown
|
 |