Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Military and Avionics Imaging
> Block Diagrams
Block Diagrams
8 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 8 of 8 Results
Page 1 |
Part Number
Status
Sub Family
Analog Input BW (MHz)
Resolution (Bits)
Thermal Shutdown
SFDR (dB)
Power Consumption (typ) (mW)
Search Sample Rate (max) (SPS)
# Input Channels
Input Configuration Range
SINAD (dB)
No Missing Codes (Bits)
ENOB (Bits)
No. of Supplies
Single/Dual Analog Supply
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
# Input Channels (Diff)
Sample Rate (max)
SNR (dB)
Operating Temp Range (Celsius)
Rating
Reference Mode
Priority (type 2)
Architecture
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Interface
Serial, SPI
Pin/Package
Approx. Price (US$)
Description
ADS62P28
NEW
ACTIVE
ANALOG TO DIGITAL CONVERTER
700
12
No
85
1140
210000000
2
2V (p-p)
70.5
12
11
2
Single
3.15
3.6
1.7
1.9
2
210MSPS
70.6
-40 to 85
Catalog
Int and Ext
1
Pipeline
64VQFN
82.5
Dual Channel 12 Bit, 210 MSPS ADC with DDR LVDS & Parallel CMOS outputs
ADS62P29
NEW
ACTIVE
ANALOG TO DIGITAL CONVERTER
700
12
No
85
1250
250000000
2
2V (p-p)
70.3
12
11.1
2
Single
3.15
3.6
1.7
1.9
2
250MSPS
70.5
-40 to 85
Catalog
Int and Ext
1
Pipeline
64VQFN
99.4
Dual Channel 12 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs
ADS62P48
NEW
ACTIVE
ANALOG TO DIGITAL CONVERTER
700
14
No
85
1140
210000000
2
2V (p-p)
72.8
14
11.4
2
Single
3.15
3.6
1.7
1.9
2
210MSPS
73
-40 to 85
Catalog
Int and Ext
1
Pipeline
1.3
5
64VQFN
150.0
Dual Channel 14 Bit, 210 MSPS ADC with DDR LVDS & Parallel CMOS outputs
ADS62P49
ACTIVE
ANALOG TO DIGITAL CONVERTER
700
14
No
85
1250
250000000
2
2V (p-p)
72.7
14
11.3
2
Single
3.15
3.6
1.7
1.9
2
250MSPS
73
-40 to 85
Catalog
Int and Ext
1
Pipeline
1.3
5
64VQFN
180.95
Dual Channel 14 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs
ADS6424
ACTIVE
ANALOG TO DIGITAL CONVERTER
500
12
No
81
1350
105000000
4
2V (p-p)
70
12
11.4
2
Single
3.0
3.6
3.0
3.6
4
105MSPS
70.6
-40 to 85
Catalog
Int and Ext
1
Pipeline
2
2.5
Serialized LVDS
Yes
64VQFN
58.5
Quad 12-bit 105MSPS ADC with serialized LVDS output
ADS6425
ACTIVE
ANALOG TO DIGITAL CONVERTER
500
12
No
83
1650
125000000
4
2V (p-p)
70
12
11.4
2
Single
3.0
3.6
3.0
3.6
4
125MSPS
70.5
-40 to 85
Catalog
Int and Ext
1
Pipeline
2
2.5
Serialized LVDS
Yes
64VQFN
68.6
Quad 12-bit 125MSPS ADC with serialized LVDS output
ADS6444
ACTIVE
ANALOG TO DIGITAL CONVERTER
500
14
No
81
1350
105000000
4
2V (p-p)
72
14
11.7
2
Single
3.0
3.6
3.0
3.6
4
105MSPS
73
-40 to 85
Catalog
Int and Ext
1
Pipeline
2.5
5
Serialized LVDS
Yes
64VQFN
99.0
Quad 14-bit 105MSPS ADC with serialized LVDS output
ADS6445
ACTIVE
ANALOG TO DIGITAL CONVERTER
500
14
No
83
1680
125000000
4