|
Part Number
|
Status
|
![]()
Sub Family
|
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Resolution (Bits)
|
Thermal Shutdown
|
SFDR (dB)
|
Power Consumption (typ) (mW)
|
Search Sample Rate (max) (SPS)
|
# Input Channels
|
Input Configuration Range
|
SINAD (dB)
|
No Missing Codes (Bits)
|
ENOB (Bits)
|
Serial, SPI
|
No. of Supplies
|
Single/Dual Analog Supply
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
# Input Channels (Diff)
|
Sample Rate (max)
|
SNR (dB)
|
Operating Temp Range (Celsius)
|
Rating
|
Reference Mode
|
Priority (type 2)
|
Architecture
|
Analog Input BW (MHz)
|
Input Type
|
INL (+/- %) (max)
|
# Input Channels (SE)
|
Bipolar Input Type
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ADS6445-EP
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
2.0
|
5.0
|
14
|
No
|
81
|
1680
|
125000000
|
4
|
2V (p-p)
|
72.3
|
14
|
11.7
|
Yes
|
2
|
Single
|
3.0
|
3.6
|
3.0
|
3.6
|
4
|
125MSPS
|
73.2
|
-55 to 125
|
HiRel Enhanced Product
|
Int and Ext
|
1
|
Pipeline
|
|
|
|
|
|
64VQFN
|
206.75
|
Enhanced Product Quad Channel, 14 Bit, 125/105/80/65 MSPS ADC with Serial LVDS Outputs
|
|
|
THS1206-EP
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1.8
|
12
|
No
|
71
|
186
|
6000000
|
4
|
2.5V (p-p)
|
65
|
12
|
|
|
2
|
|
4.75
|
5.25
|
3.0
|
5.25
|
2
|
6MSPS
|
68
|
-55 to 125
|
HiRel Enhanced Product
|
Int and Ext
|
1
|
Pipeline
|
96
|
Voltage
|
0.024
|
4
|
|
32TSSOP
|
25.0
|
Enhanced Product 12-Bit, 6 Msps Adc Quad Ch. (Config.), Dsp/Up If, Integ. 16X Fifo
|
|
|
THS1408-EP
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
5
|
14
|
No
|
80
|
270
|
8000000
|
1
|
2V (p-p)
|
70
|
14
|
11.5
|
|
1
|
|
3.0
|
3.6
|
3.0
|
3.6
|
1
|
8MSPS
|
72
|
-55 to 125
|
HiRel Enhanced Product
|
|
1
|
Pipeline
|
140
|
Voltage
|
|
1
|
Pseudo
|
48HTQFP
|
41.46
|
Enhanced Product 14-Bit, 8 Msps Adc Single Ch., Diff. Input, Dsp/Up If, Pgmable Gain Amp
|
|
|
TLC1543-EP
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1
|
10
|
No
|
|
4
|
38000
|
11
|
Vref
|
|
10
|
|
|
1
|
|
|
|
|
|
|
38kSPS
|
|
-40 to 125
|
HiRel Enhanced Product
|
Ext
|
1
|
SAR
|
|
Voltage
|
|
11
|
|
20SOIC
|
3.89
|
Enhanced Product 10-Bit Analog-To-Digital Converters W/Serial Control & 11 Analog Inputs
|
|
|
TLV1548-EP
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1
|
10
|
No
|
|
|
85000
|
8
|
Vref
|
|
10
|
|
|
1
|
|
2.7
|
5.5
|
2.7
|
5.5
|
|
85kSPS
|
|
-40 to 125
|
HiRel Enhanced Product
|
|
1
|
SAR
|
|
Voltage
|
|
8
|
|
20SSOP
|
3.83
|
Enhanced Product Low-Voltage 10-Bit Adc W/Serial Control & 8 Analog Input
|
|
|
TLV2548M
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
|
|
|
No
|
|
|
|
8
|
+2V, +4V
|
|
|
|
|
|
|
|
|
|
|
|
|
|
-55 to 125
|
Military
|
|
1
|
SAR
|
|
|
|
|
|
20LCCC
|
207.13
|
12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch.
|
 |