Block Diagrams

5 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 5 of 5 Results Page  1 |    

Part Number   Status  
Sub Family  
Output Level   VCC (V)   Output Frequency (min) (Mhz)   Output Frequency (max) (Mhz)   Divider Ratio   Input Level   Operating Temp Range (Celsius)   Rating   Priority (type 2)   No. of Outputs   No. of 100/133 MHz Outputs   Jitter-Peak to Peak(P-P) or Cycle to Cycle(C-C)   Output Skew (ps)   Multiplier Ratio   IO Supply (Volts)   Operating Frequency Range (min) (MHz)   Operating Frequency Range (max) (MHz)   Absolute Jitter (cycle-to-cycle) (ps)   tsk(o) (ns)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
CDCE72010 ACTIVE TRX ADC/DAC FREQUENCY SYNTHERSIZER/JITTER CLEANERS LVPECL,LVDS,LVCMOS 3.3 0.001 1500 1 - 80 LVPECL,LVCMOS -40 to 85 Catalog 1 10 64VQFN 10.95 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner
CDCE906 ACTIVE NON-VCXO INPUT LVCMOS 3.3 0 167 Universal Ratio Crystal, LVCMOS, Differential 0 to 70 Catalog 1 6 60ps 150 Universal Ratio 20TSSOP 2.2 Programmable 3-PLL Clock Synthesizer / Multiplier / Divider
CDCE949 ACTIVE VCXO INPUT LVCMOS 1.8,3.3 230 Universal Ratio Crystal, LVCMOS -40 to 85 Catalog 1 9 60 ps 150 Universal Ratio 2.5 to 3.3 24TSSOP 2.35 Programmable 4-PLL VCXO Clock Synthesizer with 2.5V or 3.3V LVCMOS Outputs
CDCM7005 ACTIVE EXTERNAL VCXO OUTPUT LVPECL,LVCMOS 3.3 1500 1,2,3,4,6,8,16 LVCMOS (REF_CLK),LVPECL (VCXO_CLK) -40 to 85 Catalog 1 5 48VQFN ,  64BGA 9.5 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO
CDCVF2505 ACTIVE SINGLE ENDED LVTTL 3.3 LVTTL -40 to 85 Catalog 1 5 24 200 150 0.150 8SOIC ,  8TSSOP 0.85 PLL Clock Driver for Synch. DRAM & Gen. Purp. Apps W/Spread Spectrum Compatibility, Power Down Mode