|
Part Number
|
Status
|
![]()
Sub Family
|
|
Iq (typ) (mA)
|
Vin (min) (V)
|
Vin (max) (V)
|
Iout (max) (A)
|
Switching Frequency (max) (kHz)
|
Thermal Shutdown
|
Vout (min) (V)
|
Vout (max) (V)
|
Topology
|
Regulated Outputs (#)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Duty Cycle (max) (%)
|
Vout2 (min) (V)
|
Vout2 (max) (V)
|
Iout2 (A)
|
Switching Frequency (typ) (kHz)
|
Switch Current Limit (typ) (A)
|
Priority (Used for PQS)
|
Iout2 (max) (A)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TPS40054
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.5
|
8
|
40
|
20
|
1000
|
Yes
|
0.7
|
35
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
85
|
|
|
|
|
|
|
|
16HTSSOP
|
1.65
|
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source only
|
|
|
TPS40055
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.5
|
8
|
40
|
20
|
1000
|
Yes
|
0.7
|
35
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
85
|
|
|
|
|
|
|
|
16HTSSOP
|
1.65
|
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink
|
|
|
TPS40057
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.5
|
8
|
40
|
20
|
1000
|
Yes
|
0.7
|
35
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
85
|
|
|
|
|
|
|
|
16HTSSOP
|
1.65
|
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias
|
|
|
TPS40077
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.5
|
4.5
|
28
|
20
|
1000
|
Yes
|
0.7
|
23
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
84
|
|
|
|
|
|
|
|
16HTSSOP
|
1.6
|
High Efficiency, Mid-Range Input, Synchronous Buck Controller with Voltage Feed Forward
|
|
|
TPS51020
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.4
|
4.5
|
28
|
20
|
450
|
Yes
|
0.9
|
24
|
Buck
|
2
|
-40 to 85
|
Catalog
|
1
|
88
|
0.9
|
24
|
20
|
|
|
|
|
30TSSOP
|
2.1
|
Dual, DDR selectable, Synchronous buck controller
|
|
|
TPS51116
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
0.8
|
3
|
28
|
10
|
400
|
Yes
|
1.5
|
3
|
Buck,D-CAP™ Mode
|
1
|
-40 to 85
|
Catalog
|
1
|
84
|
|
|
|
|
|
|
|
20HTSSOP
,
24VQFN
|
1.2
|
DDR1, DDR2, DDR3 Switcher and LDO
|
|
|
TPS51120
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
0.75
|
4.5
|
28
|
20
|
580
|
Yes
|
1.05
|
5.5
|
Buck,D-CAP™ Mode
|
2
|
-40 to 85
|
Catalog
|
1
|
88
|
1.05
|
5.5
|
20
|
|
|
|
|
32VQFN
|
2.2
|
Dual Current Mode, Synch Step-Down Controller With 100-mA Standby Reg For Notebook System Power
|
|
|
TPS5124
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.1
|
4.5
|
15
|
20
|
500
|
No
|
0.9
|
12
|
Buck
|
2
|
-40 to 85
|
Catalog
|
1
|
80
|
0.9
|
12
|
20
|
|
|
|
|
30TSSOP
|
2.0
|
TPS5124 Dual Channel Synchronous Step-Down PWM Controller
|
|
|
TPS5430
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
3
|
5.5
|
36
|
3
|
|
Yes
|
1.23
|
31
|
Buck, Inverting Buck/Boost
|
1
|
-40 to 125
|
Catalog
|
1
|
87
|
|
|
|
500
|
4
|
2
|
|
8HSOP
|
1.85
|
5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
|
|
|
TPS5431
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
3
|
5.5
|
23
|
3
|
|
Yes
|
1.23
|
20
|
Buck
|
1
|
-40 to 125
|
Catalog
|
1
|
87
|
|
|
|
500
|
4
|