Block Diagrams

10 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 10 of 10 Results Page  1 |    

Part Number   Status  
Sub Family  
Temp Coeff (max) (ppm/ degree C)   Temp Coeff (typ) (ppm/ degree C)   Iq (max) (uA)   VO (V)   VI (min) (V)   Operating Temp Range (Celsius)   Initial Accuracy @ 25/deg C (%)   Rating   Priority (type 2)   VI (max) (V)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
REF3012 ACTIVE SERIES VOLTAGE REFERENCE 50 20 50 1.25 1.8 -40 to 125 0.2 Catalog 1 5.5 3SOP 0.6 1.25V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
REF3020 ACTIVE SERIES VOLTAGE REFERENCE 50 20 50 2.048 2.049 -40 to 125 0.2 Catalog 1 5.5 3SOP 0.6 2.048V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
REF3025 ACTIVE SERIES VOLTAGE REFERENCE 50 20 50 2.5 2.501 -40 to 125 0.2 Catalog 1 5.5 3SOP 0.6 2.5V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
REF3030 ACTIVE SERIES VOLTAGE REFERENCE 50 20 3 3.001 -40 to 125 0.2 Catalog 1 5.5 3SOP 0.6 3.0V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
REF3033 ACTIVE SERIES VOLTAGE REFERENCE 50 20 50 3.3 3.301 -40 to 125 0.2 Catalog 1 5.5 3SOP 0.6 3.3V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
REF3040 ACTIVE SERIES VOLTAGE REFERENCE 50 20 50 4.096 4.097 -40 to 125 0.2 Catalog 1 5.5 3SOP 0.6 4.096V 50ppm/Degrees C, 50uA in SOT23-3 Series (Bandgap) Voltage Reference
REF3125 ACTIVE SERIES VOLTAGE REFERENCE 20 10 100 2.5 2.55 -40 to 125 0.2 Catalog 1 5.5 3SOP 1.1 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference
REF3130 ACTIVE SERIES VOLTAGE REFERENCE 20 10 100 3 3.05 -40 to 125 0.2 Catalog 1 5.5 3SOP 1.1 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference
REF3133 ACTIVE SERIES VOLTAGE REFERENCE 20 10 100 3.3 3.35 -40 to 125 0.2 Catalog 1 5.5 3SOP 1.1 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference
REF3140 ACTIVE SERIES VOLTAGE REFERENCE 20 10 100 4.096 4.126 -40 to 125 0.2 Catalog 1 5.5 3SOP 1.1 20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference