Block Diagrams

2 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 2 of 2 Results Page  1 |    

Part Number   Status  
Sub Family  
Output Type   DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Interface   Resolution (Bits)   Thermal Shutdown   Sample / Update Rate (MSPS)   SFDR (typ) (dB)   Reference: Type   Power Consumption (typ) (mW)   DAC: Channels   Single/Dual Analog Supply   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   Architecture   Rating   Priority (type 2)   Output Range Min. (V or mA)   Output Range Max. (V or mA)   Settling Time (µs)   Operating Temp Range (Celsius)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
DAC900 ACTIVE DIGITAL TO ANALOG CONVERTER Current 0.5 1 Parallel 10 No 200 68 Int/Ext 170 1 + 2.7 5.5 2.7 5.5 I-steering Catalog 1 2 20 0.03 28SOIC ,  28TSSOP 4.2 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
DAC902 ACTIVE DIGITAL TO ANALOG CONVERTER Current 1.75 2.5 Parallel 12 No 200 75 Int/Ext 170 1 + 2.7 5.5 2.7 5.5 I-steering Catalog 1 2 20 0.03 -40 to 85 28SOIC ,  28TSSOP 6.3 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA