Block Diagrams

7 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 7 of 7 Results Page  1 |    

Part Number   Status  
Sub Family  
McBSP   Core Supply (Volts)   IO Supply (Volts)   USB   CPU   Video Port (Configurable)   Serial I/O   Application-Specific or Analog I/O   On-Chip L1/SRAM   EMIF   Operating Temperature Range (°C)   RAM   ROM   External Memory Type Supported   UART   MMC/SD   On-Chip L2/SRAM   RISC Frequency (MHz)   Rating   McSPI   HDQ/1-Wire   DMA   Timers   I2C   Graphics Accelerator   Total On-Chip Memory (KB)   POP Interface   Frequency (MHz)   Operating Temp Range (Celsius)   Peak MMACS   PWM   HPI   DAC   EMAC   SPI   Parallel I/O   Hardware Accelerators   ASP   ATA/CF   VLYNQ   Hardware Coprocessor   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
AM3505 NEW ACTIVE AM35x ARM® Cortex-A8™   5 1.2 V 1.8 V,3.3 V 2 ARM Cortex-A8 1 Dedicated Output,1 Dedicated Input I2C,McBSP,McSPI,UART,ETH,HECC Video Port,USB,MMC/SD 32 KB (ARM Cortex-A8) 1 32-Bit SDRC,1 16-Bit GPMC 0 to 90,-40 to 105 64 KB 32 KB (ARM Cortex-A8) DDR2,NOR Flash,NAND flash,OneNAND,Asynch SRAM 3 3 256 KB (ARM Cortex-A8) 500 Catalog 4 1 32-Bit Channel SDMA 12 32-Bit GP,1 32-Bit WD 3 ARM Microprocessor
AM3517 NEW ACTIVE AM35x ARM® Cortex-A8™   5 1.2 V 1.8 V,3.3 V 2 ARM Cortex-A8 1 Dedicated Output,1 Dedicated Input I2C,McBSP,McSPI,UART,ETH,HECC Video Port,USB,MMC/SD 32 KB (ARM Cortex-A8) 1 32-Bit SDRC,1 16-Bit GPMC 0 to 90,-40 to 105 64 KB 32 KB (ARM Cortex-A8) DDR2,NOR Flash,NAND flash,OneNAND,Asynch SRAM 3 3 256 KB (ARM Cortex-A8) 500 Catalog 4 1 32-Bit Channel SDMA 12 32-Bit GP,1 32-Bit WD 3 1 491NFBGA 28.8 ARM Microprocessor
OMAP3503 ACTIVE OMAP35x PROCESSORS   5 0.8 V to 1.35 V 1.8 V,3.0 V (MMC1 Only) 2 ARM Cortex-A8 1 Dedicated Output,1 Dedicated Input I2C,McBSP,McSPI,UART Video Port,USB,MMC/SD,POP Interface 32 KB (ARM Cortex-A8) 1 32-Bit SDRC,1 16-Bit GPMC 0 to 90,-40 to 105 64 KB 32 KB (ARM Cortex-A8) LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM 3 3 256 KB (ARM Cortex-A8) 600 Catalog 4 1 64-Ch EDMA,32-Bit Channel SDMA 12 32-Bit GP,2 32-Bit WD 3 465 KB Yes (CBB) 423BGA
515POP-FCBGA
22.55 Applications Processor
OMAP3515 ACTIVE OMAP35x PROCESSORS   5 0.8 V to 1.35 V 1.8 V,3.0 V (MMC1 Only) 2 ARM Cortex-A8 1 Dedicated Output,1 Dedicated Input I2C,McBSP,McSPI,UART Video Port,USB,MMC/SD,POP Interface 32 KB (ARM Cortex-A8) 1 32-Bit SDRC,1 16-Bit GPMC 0 to 90,-40 to 105 64 KB 32 KB (ARM Cortex-A8) LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM 3 3 256 KB (ARM Cortex-A8) 600 Catalog 4 1 64-Ch EDMA,32-Bit Channel SDMA 12 32-Bit GP,2 32-Bit WD 3 1 465 KB Yes (CBB) 423BGA
515POP-FCBGA
26.0 Applications Processor
OMAP3530 ACTIVE OMAP35x PROCESSORS   5 0.8 V to 1.35 V 1.8 V,3.0 V (MMC1 Only) 2 1 64x+,ARM Cortex-A8 1 Dedicated Output,1 Dedicated Input I2C,McBSP,McSPI,UART Video Port,USB,MMC/SD,POP Interface 112 KB (DSP),32 KB (ARM Cortex-A8) 1 32-Bit SDRC,1 16-Bit GPMC 0 to 90,-40 to 105 64 KB 16 KB (DSP),32 KB (ARM Cortex-A8) LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM 3 3 96 KB (DSP),256 KB (ARM Cortex-A8) 720 Catalog 4 1 64-Ch EDMA,32-Bit Channel SDMA 12 32-Bit GP,2 32-Bit WD 3 1 688 KB Yes (CBB) 520 0 to 90,-40 to 105 3440 423BGA
515POP-FCBGA
32.0 Applications Processor
TMS320DM6446-513 ACTIVE TMS320DM644x SOCs