Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
ATCA Solutions
> Block Diagrams
Block Diagrams
8 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 8 of 8 Results
Page 1 |
Part Number
Status
Sub Family
Output
Vin (min) (V)
Circuit Breaker Function
Vin (max) (V)
Operating Temp Range (Celsius)
Enable
Rating
Operation
Priority (type 2)
No. of Outputs
Digital Interface
Gate Control
# of AdvancedMCs controlled
# of 12V (Payload) Rails Controlled
# of 3.3V (Management) Rails Controlled
Early Warning Indicator
Payload Power (12V nominal) FET type
Payload Programmable Current Limit
Optional Oring FET Control
Management Power FET type
Current Limiting during Fault
3.3V Power Fault Current Limit Range(A)
Fast Trip response (nS)
Management Power Internal FET R(ds)on (typ)
Analog Current Monitoring (typ)
FET Status Monitoring (typ)
Pin/Package
Approx. Price (US$)
Description
TPS2320
ACTIVE
HOT-SWAP CONTROLLERS (EXTERNAL FET)
Fault
3
Independent
13
-40 to 85
Active-Low
Catalog
Latch Off
1
2
16SOIC , 16TSSOP
1.35
3-13V Dual Hot-Swap IC w/ Independent Channel Circuit Breaking, Act-Low Enable
TPS2330
ACTIVE
HOT-SWAP CONTROLLERS (EXTERNAL FET)
Fault
3
13
-40 to 85
Active-Low
Catalog
Latch Off
1
1
14SOIC , 14TSSOP
1.25
3-13V Single Hot-Swap IC w/ Power Good Report, Act-Low Enable
TPS2331
ACTIVE
HOT-SWAP CONTROLLERS (EXTERNAL FET)
Fault
3
13
-40 to 85
Active-High
Catalog
Latch Off
1
1
14SOIC , 14TSSOP
1.25
3-13V Single Hot-Swap IC w/ Power Good Report, Act-High Enable
TPS2358
ACTIVE
HOT-SWAP CONTROLLERS (EXTERNAL FET)
PG/Fault via Dedicated Pins
8.5
Interdependent
15
-40 to 85
Active-Low
Catalog
Latch Off
1
4
None
Linear
2
2
2
None
External
Resistor Set
Yes
Internal
Yes
0.170 to 0.225
350
290 mOhm
All rails
None
48VQFN
4.0
Dual-Slot ATCA AdvancedMC(TM) Controller
TPS2359
ACTIVE
HOT-SWAP CONTROLLERS (EXTERNAL FET)
PG/Fault via I2C
8.5
Configurable
15
-40 to 85
Via I2C
Catalog
Configurable Latch-off or Retry
1
4
I2C
Linear
2
2
2
Via I2C
External
Resistor Set / I2C
Yes
Internal
Yes
0.170 to 0.225
350
290 mOhm
All rails
Via I2C
36VQFN
5.0
Full Featured Dual-Slot AdvancedMC(TM) Controller
TPS2412
ACTIVE
ORING CONTROLLERS
0.8
16.5
-40 to 85
Catalog
Latch Off
1
1
linear
8SOIC , 8TSSOP
1.2
N+1 and OR-ing Power Rail Controller
TPS2490
ACTIVE
HOT-SWAP CONTROLLERS (EXTERNAL FET)
PG
9
80
-40 to 85
Catalog
Latch Off
1
1
10VSSOP
1.4
Latchable Positive High-Voltage Power-Limiting Hot Swap Controller
TPS2491
ACTIVE
HOT-SWAP CONTROLLERS (EXTERNAL FET)
PG
9
80
-40 to 85
Catalog
Auto-Retry
1
1
10VSSOP
1.4
Retry Positive High-Voltage Power-Limiting Hot Swap Controller