|
Part Number
|
Status
|
![]()
Sub Family
|
|
Iq (typ) (mA)
|
Vin (min) (V)
|
Vin (max) (V)
|
Iout (max) (A)
|
Switching Frequency (max) (kHz)
|
Thermal Shutdown
|
Vout (min) (V)
|
Vout (max) (V)
|
Topology
|
Regulated Outputs (#)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Duty Cycle (max) (%)
|
Vout2 (min) (V)
|
Vout2 (max) (V)
|
Iout2 (A)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TPS40007
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.5
|
2.25
|
5.5
|
15
|
300
|
Yes
|
0.7
|
4
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
87
|
|
|
|
10HTSSOP
|
1.2
|
Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source/ Sink, Prebias Operati
|
|
|
TPS40009
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.5
|
2.25
|
5.5
|
15
|
600
|
Yes
|
0.7
|
4
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
83
|
|
|
|
10HTSSOP
|
1.2
|
Low Input (2.25V-5.5V) 600 kHz Frequency, Synchronous Buck Controller, Source/ Sink, Prebias Operati
|
|
|
TPS51020
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.4
|
4.5
|
28
|
20
|
450
|
Yes
|
0.9
|
24
|
Buck
|
2
|
-40 to 85
|
Catalog
|
1
|
88
|
0.9
|
24
|
20
|
30TSSOP
|
2.1
|
Dual, DDR selectable, Synchronous buck controller
|
|
|
TPS51116
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
0.8
|
3
|
28
|
10
|
400
|
Yes
|
1.5
|
3
|
Buck,D-CAP™ Mode
|
1
|
-40 to 85
|
Catalog
|
1
|
84
|
|
|
|
20HTSSOP
,
24VQFN
|
1.2
|
DDR1, DDR2, DDR3 Switcher and LDO
|
|
|
TPS5124
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.1
|
4.5
|
15
|
20
|
500
|
No
|
0.9
|
12
|
Buck
|
2
|
-40 to 85
|
Catalog
|
1
|
80
|
0.9
|
12
|
20
|
30TSSOP
|
2.0
|
TPS5124 Dual Channel Synchronous Step-Down PWM Controller
|
 |