Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
ATCA Solutions
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
FIFOs (bytes)
Operating Voltage (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Tx / Rx FIFO INT Trig
Auto RTS/CTS
CPU Interface
Baud Rate (max) at Vcc = 1.8V and with 16X Sampling (Mbps)
Baud Rate (max) at Vcc = 2.5V and with 16X Sampling (Mbps)
Baud Rate (max) at Vcc = 3.3V and with 16X Sampling (Mbps)
Baud Rate (max) at Vcc = 5.0V and with 16X Sampling (Mbps)
Number of Channels
Pin/Package
Approx. Price (US$)
Description
TL16C2550
ACTIVE
UARTS
16
1.8,2.5,3.3,5
-40 to 85,0 to 70
Catalog
1
No / 4 Levels
Yes
X86
0.625
1.0
1.25
1.5
2
32VQFN , 48TQFP
2.2
1.8-V to 5-V Dual UART with 16-Byte FIFOs
TL16C2552
ACTIVE
UARTS
16
1.8,2.5,3.3,5
-40 to 85,0 to 70
Catalog
1
No / 4 Levels
Yes
X86
0.625
1.0
1.25
1.5
2
44PLCC
2.9
1.8-V to 5-V Dual UART with 16-Byte FIFOs
TL16C2752
ACTIVE
UARTS
64
1.8, 2.5,3.3,5
-40 to 85,0 to 70
Catalog
1
Prog. / Prog.
Yes
X86
1.0
1.5
2.0
3.0
2
44PLCC
3.5
1.8-V to 5-V Dual UART with 64-Byte FIFOs
TL16C550D
ACTIVE
UARTS
16
2.5, 3.3, 5
-40 to 85,0 to 70
Catalog
1
No / 4 Levels
Yes
X86
N/A
1.0
1.25
1.5
1
24BGA MICROSTAR JUNIOR , 32VQFN , 48LQFP , 48TQFP
1.3
Asynchronous Communications Element With Autoflow Control
TL16C752C
ACTIVE
UARTS
64
1.8,2.5,3.3,5
-40 to 85,0 to 70
Catalog
1
Prog. / Prog.
Yes
X86
1.0
1.5
2.0
3.0
2
32VQFN , 48TQFP
2.4
Dual UART With 64-Byte FIFO
TL16C754C
ACTIVE
UARTS
64
1.8, 2.5,3.3,5
-40 to 85,0 to 70
Catalog
1
Prog. / Prog.
Yes
X86
1.0
1.5
2.0
3.0
4
64LQFP
6.0
Quad UART with 64-Byte FIFO