Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
ATCA Solutions
> Block Diagrams
Block Diagrams
7 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 7 of 7 Results
Page 1 |
Part Number
Status
Sub Family
Supply Voltage(s) (V)
ICC (max) (mA)
Signaling Rate (Mbps)
No. of Tx
Input Signal
Output Signal
Peak-to-Peak Jitter (max) (ps)
Part-to-Part Skew (max) (ps)
Tx tpd (typ) (ns)
ESD HBM (kV)
MLVDS/LVDM
Operating Temp Range (Celsius)
Rating
Priority (type 2)
No. of Rx
Rx tpd (typ) (ns)
Receiver Type
Pin/Package
Approx. Price (US$)
Description
SN65MLVD047
ACTIVE
M-LVDS PHYS (<500MBPS)
16SOIC
16TSSOP
1.45
Multipoint-LVDS Quad Differential Line Driver
SN65MLVD047A
ACTIVE
M-LVDS PHYS (<500MBPS)
3.3
70
200
4
LVTTL
M-LVDS
36
600
2.4
9
Yes
-40 to 85
Catalog
1
16SOIC
16TSSOP
1.45
Multipoint-LVDS Quad Differential Line Driver
SN65MLVD082
ACTIVE
M-LVDS PHYS (<500MBPS)
3.3
180
250
8
LVTTL, M-LVDS
M-LVDS, TTL
600
2.4
8
Yes
-40 to 85
Catalog
1
8
6
2
64TSSOP
4.0
8-Channel Half-Duplex M-LVDS transceiver
SN65MLVD128
ACTIVE
M-LVDS PHYS (<500MBPS)
3.3
140
250
8
LVTTL
M-LVDS
110
800
3
9
Yes
-40 to 85
Catalog
1
1
1
48TSSOP
3.8
1:8 LVTTL to M-LVDS Repeater
SN65MLVD2
ACTIVE
M-LVDS PHYS (<500MBPS)
3.3
25
250
M-LVDS
LVTTL
10
100
8
Yes
Catalog
1
1
6
1
8VSON
1.55
Single Channel M-LVDS Type-1 Receiver
SN65MLVD202A
ACTIVE
M-LVDS PHYS (<500MBPS)
3.3
24
100
1
LVTTL, M-LVDS
LVTTL, M-LVDS
1000
2.5
8
Yes
-40 to 85
Catalog
1
1
3.6
1
14SOIC
1.5
Full-Duplex M-LVDS Transceiver
SN65MLVD3
ACTIVE
M-LVDS PHYS (<500MBPS)
3.3
25
250
M-LVDS
LVTTL
8
100
8
Yes
Catalog
1
1
6
2
8VSON
1.3
1-Channel M-LVDS Type-2 Receiver