Block Diagrams

1 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 1 of 1 Results Page  1 |    
Part Number   Status  
Sub Family  
DMA   McBSP   Core Supply (Volts)   IO Supply (Volts)   USB   CPU   Video Port (Configurable)   Timers   Serial I/O   Application-Specific or Analog I/O   On-Chip L1/SRAM   EMIF   Operating Temperature Range (°C)   RAM   ROM   External Memory Type Supported   UART   MMC/SD   Total On-Chip Memory (KB)   On-Chip L2/SRAM   RISC Frequency (MHz)   Rating   McSPI   HDQ/1-Wire   POP Interface   I2C   Pin/Package   Approx. Price (US$)  
Description  
Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
OMAP3503 ACTIVE OMAP35x PROCESSORS   64-Ch EDMA,32-Bit Channel SDMA 5 0.8 V to 1.35 V 1.8 V,3.0 V (MMC1 Only) 2 ARM Cortex-A8 1 Dedicated Output,1 Dedicated Input 12 32-Bit GP,2 32-Bit WD I2C,McBSP,McSPI,UART Video Port,USB,MMC/SD,POP Interface 32 KB (ARM Cortex-A8) 1 32-Bit SDRC,1 16-Bit GPMC 0 to 90,-40 to 105 64 KB 32 KB (ARM Cortex-A8) LPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM 3 3 465 KB 256 KB (ARM Cortex-A8) 600 Catalog 4 1 Yes (CBB) 3 423BGA ,  515POP-FCBGA 22.55 Applications Processor