|
Part Number
|
Status
|
![]()
Sub Family
|
|
INL (max) (+/-LSB)
|
Interface
|
Resolution (Bits)
|
Input Type
|
INL (+/- %) (max)
|
Power Consumption (typ) (mW)
|
Search Sample Rate (max) (SPS)
|
# Input Channels
|
Bipolar Input Type
|
Input Configuration Range
|
No Missing Codes (Bits)
|
ENOB (Bits)
|
No. of Supplies
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
# Input Channels (SE)
|
# Input Channels (Diff)
|
Sample Rate (max)
|
Architecture
|
Operating Temp Range (Celsius)
|
Rating
|
Reference Mode
|
Priority (type 2)
|
DNL (max) (+/-LSB)
|
Analog Input BW (MHz)
|
Serial, SPI
|
SNR (typ) (dB)
|
SFDR (dB)
|
Diff Ended
|
Thermal Shutdown
|
SNR (dB)
|
Reference: Type
|
Unipolar
|
Comments
|
Single-Ended
|
SINAD (dB)
|
Single/Dual Analog Supply
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ADS1100
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
0.003%
|
Serial I2C
|
16
|
Voltage
|
0.0125
|
0.27
|
128
|
1
|
Pseudo
|
PGA (1-8), VDD
|
16
|
16
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
1
|
1
|
128SPS
|
Delta-Sigma
|
-40 to 85
|
Catalog
|
Ext
|
1
|
1
|
|
|
|
|
|
|
|
|
|
|
|
|
|
6SOT
|
1.8
|
Self-Calibrating, 16-Bit Analog-to-Digital Converter
|
|
|
ADS1115
|
NEW
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
|
16
|
|
|
0.36
|
860
|
4
|
|
±4.096V/PGA (2/3-16)
|
16
|
|
1
|
2.0
|
5.5
|
2.0
|
5.5
|
|
|
860SPS
|
Delta-Sigma
|
-40 to 125
|
Catalog
|
Int
|
1
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
10VSSOP
,
10X2QFN
|
2.25
|
16-Bit ADC with Integrated MUX, PGA, Comparator, Oscillator, and Reference
|
|
|
ADS1158
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
|
16
|
Voltage
|
|
42
|
125000
|
16
|
True
|
1.06 Vref
|
16
|
16
|
2
|
4.75
|
5.25
|
2.5
|
3.6
|
16
|
8
|
125KSPS
|
Delta-Sigma
|
-40 to 105
|
Catalog
|
Ext
|
1
|
1
|
0.125
|
Yes
|
|
|
|
|
|
|
|
|
|
|
|
48VQFN
|
5.95
|
16 bit, 16 Channel Fast Cycling 125kSPS Delta Sigma ADC
|
|
|
ADS1174
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
0.0045%
|
Serial, SPI
|
16
|
Voltage
|
|
135
|
52000
|
4
|
Psuedo
|
Vref
|
16
|
|
2
|
4.75
|
5.25
|
1.65
|
1.95
|
4
|
4
|
52kSPS
|
Delta-Sigma
|
-40 to 85
|
Catalog
|
Ext
|
1
|
1
|
0.025
|
yes
|
97
|
106
|
yes
|
|
|
|
|
|
|
|
|
64HTQFP
|
9.95
|
Quad, Simultaneous Sampling, 16-Bit Analog-to-Digitalconverter
|
|
|
ADS1258
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
0.0003%
|
|
24
|
Voltage
|
0.0015
|
42
|
125000
|
16
|
True
|
1.06Vref
|
24
|
21.6
|
2
|
4.75
|
5.25
|
2.5
|
3.6
|
16
|
8
|
125kSPS
|
Delta-Sigma
|
-40 to 105
|
Catalog
|
Ext
|
1
|
1
|
|
|
|
|
|
No
|
|
|
|
|
|
|
|
48VQFN
|
9.95
|
24 Bit, Fast Channel Cycling Delta-Sigma ADC
|
|
|
ADS1271
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
0.0006%
|
Serial, SPI
|
24
|
Voltage
|
0.0015
|
92
|
105000
|
1
|
Pseudo
|
1.06Vref
|
24
|
|
2
|
4.75
|
5.25
|
1.65
|