Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Military: Radar/Sonar
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Io (typ) (mA)
Vs (min) (V)
Vs (max) (V)
Number of Channels
Iq per channel (max) (mA)
Acl, min stable gain (V/V)
BW @ Acl (MHz)
Vio (max) (mV)
THD (Fc=1 MHz) (typ) (dB)
Settling Time (0.1%) (typ) (ns)
Offset Voltage Drift (+/-) (max) (uV/Degrees Celsius)
Available Channels
Vn at Flatband (typ) (nV/rtHz)
Slew Rate (typ) (V/us)
Iib (max) (nA)
Noninverting Input Current Noise (pA/rtHz)
2nd Harmonic (dBc)
3rd Harmonic (dBc)
@ Mhz
BW @ G=+2 (MHz)
0.1 dB BW Flatness (MHz)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
GBW (typ) (MHz)
Rail-Rail
Pin/Package
Approx. Price (US$)
Description
THS4509
ACTIVE
FULLY DIFFERENTIAL AMPLIFIER
96
3.0
5.5
1
37.7
2
2000
1
-98
10
2.6
S
1.9
6600
13000
2.2
-75
-80
100
2000
300
-40 to 85
Catalog
1
3000
16VQFN
3.75
Wideband Operational Amplifier
THS4520
ACTIVE
FULLY DIFFERENTIAL AMPLIFIER
105
3.0
5.25
1
15.3
1
620
2.5
7
8
S
2
570
10000
2
-115
-123
0.1
450
30
-40 to 85
Catalog
1
1200
Out
16VQFN
1.65
Rail-to-Rail Output Wideband Fully Differential Amplifier
THS4521
ACTIVE
FULLY DIFFERENTIAL AMPLIFIER
55
2.5
5.5
1
1.25
1
145
2
D, Q
4.6
490
900
0.6
-133
-140
0.01
50
30
-40 to 85
Catalog
1
95
Out
8SOIC , 8VSSOP
1.1
Very low power rail-to-rail output fully differential amplifier
THS4522
ACTIVE
FULLY DIFFERENTIAL AMPLIFIER
55
2.5
5.5
2
1.25
1
145
2
S, Q
4.6
490
900
0.6
-133
-140
0.01
50
30
-40 to 85
Catalog
1
95
Out
16TSSOP
1.85
Very low power dual channel rail-to-rail output fully differential amplifier
THS4524
ACTIVE
FULLY DIFFERENTIAL AMPLIFIER
55
2.5
5.5
4
1.25
1
145
2
S, D
4.6
490
900
0.6
-133
-140
0.01
50
30
-40 to 85
Catalog
1
95
Out
38TSSOP
3.15
Very low power quad channel rail-to-rail output fully differential amplifier