|
Part Number
|
Status
|
![]()
Sub Family
|
|
Receivers Per Package
|
Supply Voltage(s) (V)
|
ICC (max) (mA)
|
Footprint
|
VCC (min) (V)
|
Temp Range (C)
|
ESD (kV)
|
Signaling Rate (Mbps)
|
Fail Safe
|
Number of Nodes
|
Duplex
|
Visibility
|
VCC (max) (V)
|
Operating Temp Range (Celsius)
|
Rating
|
Fault Protection (V)
|
Isolated
|
# of TX/RX
|
Common Mode Range
|
Priority (type 2)
|
Comments
|
Drivers Per Package
|
Other Temp Options
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
SN55173
|
ACTIVE
|
RS-485
|
|
4
|
5
|
70
|
AM26LS32
|
4.5
|
-55 to 125
|
2
|
10
|
Open
|
32
|
N/A
|
No
|
5.5
|
-55 to 125
|
Military
|
-10 to 15
|
No
|
0 TX / 4 RX
|
-7 to 12
|
0
|
Industry Standard - Quad Receivers
|
|
|
16CDIP
,
20LCCC
|
18.49
|
Quadruple Differential Line Receiver
|
|
|
SN55976A
|
ACTIVE
|
RS-485
|
|
9
|
5
|
60
|
|
4.75
|
-55 to 125
|
12
|
20
|
|
32
|
Half
|
No
|
5.25
|
-55 to 125
|
Military
|
-10 to 15
|
No
|
9 TX / 9 RX
|
-7 to 12
|
0
|
Differential SCSI: Fast-20 Mbps
|
9
|
0 to 70
|
56CFP
|
190.97
|
9-Channel Differential Transceiver
|
|
|
SN55LBC172
|
ACTIVE
|
RS-485
|
|
|
5
|
7
|
AM26LS31
|
4.75
|
-55 to 125
|
2
|
10
|
|
32
|
N/A
|
No
|
5.25
|
-55 to 125
|
Military
|
-10 to 15
|
No
|
4 TX / 0 RX
|
-7 to 12
|
2
|
Upgrade to ALS172A: Lower Power
|
4
|
|
16CDIP
,
16CFP
,
20LCCC
|
21.71
|
Quadruple Low-Power Differential Line Driver
|
|
|
SN55LBC173
|
ACTIVE
|
RS-485
|
|
4
|
5
|
11
|
AM26LS32
|
4.75
|
-55 to 125
|
2
|
10
|
Open
|
32
|
N/A
|
No
|
5.25
|
-55 to 125
|
Military
|
-10 to 15
|
No
|
0 TX / 4 RX
|
-7 to 12
|
2
|
Upgrade to ALS173/A: Lower Power
|
|
|
16CDIP
,
16CFP
,
20LCCC
|
21.71
|
Quadruple Low-Power Differential Line Receiver
|
|
|
SN55LBC174
|
ACTIVE
|
RS-485
|
|
|
5
|
7
|
MC3487
|
4.75
|
-55 to 125
|
2
|
10
|
|
32
|
N/A
|
No
|
5.25
|
-55 to 125
|
Military
|
-10 to 15
|
No
|
4 TX / 0 RX
|
-7 to 12
|
2
|
Upgrade to ALS174A: Lower Power
|
4
|
|
16CDIP
,
16CFP
,
20LCCC
|
21.71
|
Quadruple Low-Power Differential Line Driver
|
|
|
SN55LBC175
|
ACTIVE
|
RS-485
|
|
4
|
5
|
11
|
MC3486
|
4.75
|
-55 to 125
|
2
|
10
|
Open
|
32
|
N/A
|
No
|
5.25
|
-55 to 125
|
Military
|
-10 to 15
|
No
|
0 TX / 4 RX
|
-7 to 12
|
2
|
Upgrade to ALS175/A: Lower Power
|
|
|
16CDIP
,
16CFP
,
20LCCC
|
18.47
|
Quadruple Low-Power Differential Line Receiver
|
|
|
SN55LBC176
|
ACTIVE
|
RS-485
|
|
1
|
5
|
5.4
|
SN75176
|
4.75
|
-55 to 125
|
2
|
10
|
Open
|
32
|
Half
|
No
|
5.25
|
-55 to 125
|
Military
|
-10 to 15
|
No
|
1 TX / 1 RX
|
-7 to 12
|
2
|
Upgrade to ALS176/A/B: Lower Power
|
1
|
|
20LCCC
,
8CDIP
|
19.57
|
Differential Bus Transceiver
|
|
|
SN65LBC176A-EP
|
ACTIVE
|
RS-485
|
|
1
|
5
|
15
|
SN75176
|
4.75
|
-40 to 125, -55 to 125
|
12
|
30
|
Open
|
32
|
Half
|
Yes
|
5.25
|
-40 to 125,-55 to 125
|
HiRel Enhanced Product
|
-10 to 15
|
No
|
1 TX / 1 RX
|
-7 to 12
|
2
|
Upgrade to ALS176A, Lower Power, improved ESD, Controlled Fab & A/T
|
1
|
|
8SOIC
|
2.33
|
Enhanced Product Differential Bus Transceivers
|
 |