|
Part Number
|
Status
|
![]()
Sub Family
|
|
Output Type
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Interface
|
Resolution (Bits)
|
Thermal Shutdown
|
Sample / Update Rate (MSPS)
|
SFDR (typ) (dB)
|
Reference: Type
|
Power Consumption (typ) (mW)
|
DAC: Channels
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
No. of Supplies (Unipolar)
|
Architecture
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Settling Time (µs)
|
Output Range Min. (V or mA)
|
Output Range Max. (V or mA)
|
SNR (typ) (dB)
|
Comments
|
Single/Dual Analog Supply
|
Monotonicity
|
No. of Supplies (Bipolar)
|
INL (+/-) (max) (%)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
DAC5675-EP
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Current
|
2
|
4
|
Parallel LVDS
|
14
|
No
|
400
|
77
|
Int
|
820
|
1
|
3.15
|
3.6
|
3.15
|
3.6
|
2
|
I-steering
|
-55 to 125
|
HiRel Enhanced Product
|
1
|
0.012
|
|
|
|
|
|
|
|
|
48HTQFP
|
60.78
|
Enhanced Product 14-Bit 400-Msps Digital-To-Analog Converter
|
|
|
DAC5675A
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Current
|
2
|
4
|
Parallel LVDS
|
14
|
No
|
400
|
74
|
Int
|
660
|
1
|
3.15
|
3.6
|
3.15
|
3.6
|
1
|
I-steering
|
-40 to 85
|
Catalog
|
1
|
0.012
|
0
|
5.5
|
|
|
|
|
|
|
48HTQFP
|
31.25
|
14-Bit, 400-MSPS Digital-to-Analog Converter
|
|
|
DAC5681
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Current
|
2
|
4
|
Parallel LVDS
|
16
|
No
|
1000
|
81
|
Int
|
650
|
1
|
3.0
|
3.6
|
1.71
|
2.15
|
2
|
I-steering
|
-40 to 85
|
Catalog
|
1
|
0.0104
|
2
|
20
|
79
|
,
|
Single
|
|
|
|
64VQFN
|
34.4
|
16-Bit, 1.0 GSPS Digital-To-Aanalog Converter (DAC)
|
|
|
DAC5681Z
|
NEW
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Current
|
2
|
4
|
Parallel LVDS
|
16
|
No
|
1000
|
81
|
Int
|
800
|
1
|
3.0
|
3.6
|
1.71
|
2.15
|
2
|
I-steering
|
-40 to 85
|
Catalog
|
1
|
0.0104
|
2
|
20
|
79
|
,
|
Single
|
|
|
|
64VQFN
|
38.7
|
16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC)
|
|
|
DAC5682Z
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Current
|
2
|
4
|
Parallel LVDS
|
16
|
No
|
1000
|
81
|
Int
|
1300
|
2
|
3.0
|
3.6
|
1.71
|
2.15
|
2
|
I-steering
|
-40 to 85
|
Catalog
|
1
|
0.0104
|
2
|
20
|
79
|
|
Single
|
|
|
|
64VQFN
|
39.95
|
16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC)
|
|
|
TLC7226
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
1
|
Parallel
|
8
|
No
|
0.143
|
|
Ext
|
90
|
4
|
11.4
|
16.5
|
4.5
|
5.5
|
1
|
R-2R
|
-40 to 85,0 to 70
|
Catalog
|
1
|
5
|
-5
|
10
|
|
dual supply: Vdd=11.4V to 16.5V and Vss=-5V to 0 V; single supply: Vdd=14.25 to 15.75
|
+/- or +
|
8
|
2
|
0.4
|
20PDIP
,
20SOIC
|
2.15
|
8-Bit, 5 us Quad DAC, Parallel Input, Single / Dual Supply
|
|
|
TLV5618A-EP
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
4
|
Serial SPI
|
12
|
No
|
0.093
|
72
|
Ext
|
1.8
|
2
|
2.7
|
5.5
|
2.7
|
5.5
|
1
|
String
|
-55 to 125
|
HiRel Enhanced Product
|
1
|
3
|
0
|
5.1
|
76
|
fast mode: 2.5 micro s (power=4.8mW); slow mode: 10 micro s (power=1.8mW)
|
+
|
12
|
|
0.1
|
8SOIC
|
10.58
|
Enhanced Product Digital-To-Analog Converter With Power Down
|
|
|
TLV5619-EP
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
4
|
Parallel
|
12
|
No
|
1
|