Block Diagrams

13 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

Show All Results 1 - 10 of 13 Results  |  Next > Page  1 |  2 |    

Part Number   Status  
Sub Family  
Vin (max) (V)   Iout (max) (A)   Regulated Outputs (#)   Vout (min) (V)   Vout (max) (V)   Output Capacitor Type   Vdo (typ) (mV)   Iq (typ) (mA)   Fixed Output Options (V)   Accuracy (%)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Vin (min) (V)   Output Capacitor (uF)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
REG102-3 ACTIVE SINGLE CHANNEL LDO 12 0.25 1 3 3 Capacitor Free 150 0.4 3 1.5 -40 to 85 Catalog 1 1.8 5SOT ,  6SOT ,  8SOIC 1.05 Single Output LDO, 250mA, Fixed(3.0V), Low Noise, Fast Transient Response
REG102-33 ACTIVE SINGLE CHANNEL LDO 12 0.25 1 3.3 3.3 Capacitor Free 150 0.4 3.3 1.5 -40 to 85 Catalog 1 2.1 5SOT ,  6SOT ,  8SOIC 1.05 Single Output LDO, 250mA, Fixed(3.3V), Low Noise, Fast Transient Response
REG102-5 ACTIVE SINGLE CHANNEL LDO 12 0.25 1 5 5 Capacitor Free 150 0.4 5 1.5 -40 to 85 Catalog 1 1.8 5SOT ,  6SOT ,  8SOIC 1.05 Single Output LDO, 250mA, Fixed(5.0V), Low Noise, Fast Transient Response
REG113-3 ACTIVE SINGLE CHANNEL LDO 10 0.4 1 3 3 Capacitor Free 250 0.4 3 1.5 -40 to 85 Catalog 1 1.8 5SOT ,  8VSSOP 1.1 Single Output LDO, 400mA, Fixed(3.0V), Low Noise, Fast Transient Response
REG113-33 ACTIVE SINGLE CHANNEL LDO 10 0.4 1 3.3 3.3 Capacitor Free 250 0.4 3.3 1.5 -40 to 85 Catalog 1 1.8 5SOT ,  8VSSOP 1.1 Single Output LDO, 400mA, Fixed(3.3V), Low Noise, Fast Transient Response
REG113-5 ACTIVE SINGLE CHANNEL LDO 10 0.4 1 5 5 Capacitor Free 250 0.4 5 1.5 -40 to 85 Catalog 1 1.8 5SOT ,  8VSSOP 1.1 Single Output LDO, 400mA, Fixed(5.0V), Low Noise, Fast Transient Response
TPS73630 ACTIVE SINGLE CHANNEL LDO 5.5 0.4 1 3 3 Capacitor Free 75 0.3 3 1 -40 to 85 Catalog 1 3.2 5SOT ,  6SOT 0.85 Single Output LDO, 400mA, Fixed(3.0V), Cap free, Low Noise, Reverse Current Protection
TPS73633 ACTIVE SINGLE CHANNEL LDO 5.5 0.4 1 3.3 3.3 Capacitor Free 75 0.3 3.3 1 -40 to 85 Catalog 1 3.5 5SOT ,  6SOT ,  8VSON 0.85 Single Output LDO, 400-mA, Fixed (3.3 V), Cap-Free, Low-Noise, Reverse Current Protection
TPS76730 ACTIVE SINGLE CHANNEL LDO 10 1 1 3 3 Tantalum 450 0.085 3 2 -40 to 125 Catalog 1 3.45 10 20HTSSOP ,  8SOIC 1.1 Single Output LDO, 1.0A, Fixed(3.0V), Low Quiescent Current, Fast Transient Response
TPS76733 ACTIVE SINGLE CHANNEL LDO 10 1 1 3.3 3.3 Tantalum 350 0.085 3.3 2 -40 to 125 Catalog 1 3.65 10 20HTSSOP ,  8SOIC 1.1 Single Output LDO, 1.0A, Fixed(3.3V), Low Quiescent Current, Fast Transient Response