|
Part Number
|
Status
|
![]()
Sub Family
|
|
Iq (typ) (mA)
|
Vin (min) (V)
|
Vin (max) (V)
|
Iout (max) (A)
|
Switching Frequency (max) (kHz)
|
Thermal Shutdown
|
Vout (min) (V)
|
Vout (max) (V)
|
Vout2 (min) (V)
|
Vout2 (max) (V)
|
Iout2 (A)
|
Topology
|
Regulated Outputs (#)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Duty Cycle (max) (%)
|
Output Capacitor (uF)
|
Output Capacitor Type
|
Vdo (typ) (mV)
|
Accuracy (%)
|
Vout Adj (min) (V)
|
Vout Adj (max) (V)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TPS51020
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.4
|
4.5
|
28
|
20
|
450
|
Yes
|
0.9
|
24
|
0.9
|
24
|
20
|
Buck
|
2
|
-40 to 85
|
Catalog
|
1
|
88
|
|
|
|
|
|
|
30TSSOP
|
2.1
|
Dual, DDR selectable, Synchronous buck controller
|
|
|
TPS51117
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
|
1.8
|
28
|
10
|
550
|
Yes
|
0.76
|
5.5
|
|
|
|
Buck,D-CAP™ Mode
|
1
|
-40 to 85
|
Catalog
|
1
|
95
|
|
|
|
|
|
|
14TSSOP
,
14VQFN
|
1.2
|
1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency
|
|
|
TPS51120
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
0.75
|
4.5
|
28
|
20
|
580
|
Yes
|
1.05
|
5.5
|
1.05
|
5.5
|
20
|
Buck,D-CAP™ Mode
|
2
|
-40 to 85
|
Catalog
|
1
|
88
|
|
|
|
|
|
|
32VQFN
|
2.2
|
Dual Current Mode, Synch Step-Down Controller With 100-mA Standby Reg For Notebook System Power
|
|
|
TPS51124
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
0.35
|
3
|
28
|
15
|
420
|
Yes
|
0.76
|
5.5
|
0.76
|
5.5
|
20
|
Buck,D-CAP™ Mode
|
2
|
-40 to 85
|
Catalog
|
1
|
88
|
|
|
|
|
|
|
24VQFN
|
2.1
|
Dual, Synchronous Step Down Controller for Low Voltage System Power
|
|
|
TPS51220
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.3
|
4.5
|
28
|
20
|
1000
|
Yes
|
1
|
12
|
1
|
12
|
20
|
Buck,D-CAP™ Mode
|
2
|
-40 to 85
|
Catalog
|
1
|
99
|
|
|
|
|
|
|
32VQFN
|
2.25
|
Fixed Frequency, 99% Duty Cycle Peak Current Mode Notebook System Power Controller
|
|
|
TPS51220A
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.3
|
4.5
|
32
|
20
|
1000
|
Yes
|
1
|
12
|
1
|
12
|
20
|
Buck,D-CAP™ Mode
|
2
|
-40 to 85
|
Catalog
|
1
|
99
|
|
|
|
|
|
|
32WQFN
|
2.25
|
Fixed-Frequency, 99% Duty Cycle Peak Current-Mode Notebook System Pwr Controller
|
|
|
TPS51221
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1.3
|
4.5
|
28
|
20
|
1000
|
Yes
|
1
|
12
|
1
|
12
|
20
|
Buck
|
2
|
-40 to 85
|
Catalog
|
1
|
99
|
|
|
|
|
|
|
32WQFN
|
2.25
|
Fixed Frequency 99% Duty Cycle Peak Current Mode Notebook System Power Dual Controller
|
|
|
TPS5130
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
2
|
4.5
|
28
|
15
|
500
|
No
|
0.9
|
5.5
|
0.9
|
5.5
|
|
Buck
|
4
|
-40 to 85
|
Catalog
|
1
|
82
|
|
|
|
|
|
|
48LQFP
|
2.65
|
Triple Synchronous Buck Controller with LDO Controller
|
|
|
TPS51427
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
|
5.5
|
28
|
20
|
500
|
Yes
|
0.7
|
5.9
|
0.5
|
2.5
|
20
|
Buck,D-CAP™ Mode
|
2
|
-40 to 85
|
Catalog
|
1
|
90
|
|
|
|
|
|
|
32VQFN
|
2.5
|
Dual D-CAP™Mode Synchronous Step Down Controller for Notebook Power Rails
|
|
|