Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Notebook PC
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Vout2 (min) (V)
Vout2 (max) (V)
Iout2 (A)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Thermal Shutdown
Pin/Package
Approx. Price (US$)
Description
TPS5110
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
0.9
4.5
28
15
500
0.9
3.5
0.9
3.5
15
Buck
2
-40 to 85
Catalog
1
100
24TSSOP
1.75
Synchronous Buck PWM Controller with NMOS LDO Controller
TPS51117
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.8
28
10
550
0.76
5.5
Buck,D-CAP™ Mode
1
-40 to 85
Catalog
1
95
Yes
14TSSOP , 14VQFN
1.2
1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency
TPS51511
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
3
28
10
350
0.75
3.3
Buck,D-CAP™ Mode
1
-40 to 85
Catalog
1
86
Yes
20VQFN
1.9
Synchronous Switcher Controller with 2A LDO for GPU Power