Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Active Noise Cancellation (ANC)
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
VCC (min) (V)
Vsense1 (nom) (V)
Vit1 (typ) (V)
No. of Supervisors
VCC (max) (V)
IDD (typ) (uA)
Time Delay (ms)
Reset Threshold Accuracy (%)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
ICC (max) (uA)
Vsense2 (nom) (V)
Vit2 (typ) (V)
Pin/Package
Approx. Price (US$)
Description
TPS3801-01
ACTIVE
SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)
1.6
Adjustable
Adj
1
4
9
200
2
-40 to 85
Catalog
1
12
5SOT
0.4
Ultra-Small Supply Voltage Supervisors
TPS3806I33
ACTIVE
SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)
1.3
3.3
3
2
6
3
2
-40 to 85
Catalog
1
5
Adjustable
Adj
6SOT
0.45
Dual Voltage Detector With Adjustable Hysteresis
TPS3808G01
ACTIVE
SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)
1.8
Adjustable
Adj
1
6.5
2.4
Prog
1.0
-40 to 125
Catalog
5
5.7
6SOT , 6WSON
0.7
Low Quiescent Current, Programmable-Delay Supervisory Circuit
TPS3836E18
ACTIVE
SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS)
1.6
1.8
1.71
1
6
0.22
10/200
2.4
-40 to 85
Catalog
5
0.45
5SOT
0.85
220nA Supervisor with 10ms/200ms selectable delay time