Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Machine Control using DeviceNet
> Block Diagrams
Block Diagrams
1 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 1 of 1 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Preset Vout (V)
Topology
Iq (typ) (mA)
Rating
Priority (type 2)
Vin (min) (V)
Pin/Package
Approx. Price (US$)
Description
DCR012403
ACTIVE
1 W AND 2 W MINIATURE
26.4
0.3
1
3.234
3.366
3.3
Buck
17
Catalog
1
21.6
10PDIP , 12SOP
6.3
Miniature, 1W Isolated Regulated DC/DC Converters