Block Diagrams

8 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 8 of 8 Results Page  1 |    

Part Number   Status  
Sub Family  
Analog Input BW (MHz)   Resolution (Bits)   SFDR (dB)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Input Configuration Range   SINAD (dB)   No Missing Codes (Bits)   ENOB (Bits)   No. of Supplies   Single/Dual Analog Supply   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   # Input Channels (Diff)   Sample Rate (max)   Operating Temp Range (Celsius)   Rating   Reference Mode   SNR (dB)   Architecture   DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Thermal Shutdown   Priority (type 2)   Interface   Serial, SPI   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS4149 PREVIEW ANALOG TO DIGITAL CONVERTER   550 14 80 260 250000000 1 2V (p-p) 72.14 14 11.7 1 Single 1.65 1.95 1.65 1.95 1 250 -40 to 85 Catalog Int 72.9 Pipeline 48VQFN 14 bit 250MSPS Low Power ADC
ADS5281 ACTIVE ANALOG TO DIGITAL CONVERTER 520 12 85 512 50000000 8 2V (p-p) 69.7 12 11.3 2 Single 3.0 3.6 1.7 1.9 8 50MSPS -40 to 85 Catalog  Int and Ext  70 Pipeline 0.75 1.5 No 1 64VQFN ,  80HTQFP 60.0 Low Power 8-Channel, 12-Bit, 50MSPS ADC with Serialized LVDS Interface
ADS5282 ACTIVE ANALOG TO DIGITAL CONVERTER 520 12 85 616 65000000 8 2V (p-p) 69.7 12 11.3 2 Single 3.0 3.6 1.7 1.9 8 65MSPS -40 to 85 Catalog  Int and Ext  70 Pipeline 0.75 1.5 No 1 64VQFN 68.6 Low Power 8-Channel, 12-Bit, 65MSPS ADC with Serialized LVDS Interface
ADS5560 ACTIVE ANALOG TO DIGITAL CONVERTER 250 16 90 674 40000000 1 3.6 V (p-p) 83.2 16 13.5 2 Single 3.0 3.6 3.0 3.6 1 40MSPS -40 to 85 Catalog Int and Ext 84.3 Pipeline 0.95 8.5 No 1 48VQFN 39.75 16-bit 40MSPS Low Power ADC with Selectable LVDS/CMOS Outputs
ADS5562 ACTIVE ANALOG TO DIGITAL CONVERTER 250 16 85 865 80000000 1 3.6V (p-p) 80.5 16 13.1 2 Single 3.0 3.6 3.0 3.6 1 80MSPS -40 to 85 Catalog Int and Ext 84 Pipeline 0.95 8.5 No 1 48VQFN 60.45 16-bit 80MSPS Low Power ADC with Selectable LVDS/CMOS Outputs
ADS6149 ACTIVE ANALOG TO DIGITAL CONVERTER 700 14 86 687 250000000 1 2V (p-p) 72.4 14 11.73 2 Single 3.0 3.6 1.7 1.9 1 250MSPS -40 to 85 Catalog Int and Ext 72.7 Pipeline 2 5 No 1 48VQFN 120.65 Low power 14-bit, 250 MSPS ADC
ADS62P49 ACTIVE ANALOG TO DIGITAL CONVERTER 700 14 85 1250 250000000 2 2V (p-p) 72.7 14 11.3 2 Single 3.15 3.6 1.7 1.9 2 250MSPS -40 to 85 Catalog Int and Ext 73 Pipeline 1.3 5 No 1 64VQFN 180.95 Dual Channel 14 Bit, 250 MSPS ADC with DDR LVDS & Parallel CMOS outputs
ADS6445 ACTIVE ANALOG TO DIGITAL CONVERTER 500 14 83 1680 125000000 4 2V (p-p)