Block Diagrams

6 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 6 of 6 Results Page  1 |    

Part Number   Status  
Sub Family  
Settling Time (µs)   Output Type   DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Comments   Interface   Resolution (Bits)   Thermal Shutdown   Sample / Update Rate (MSPS)   SFDR (typ) (dB)   Reference: Type   Power Consumption (typ) (mW)   DAC: Channels   Single/Dual Analog Supply   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   No. of Supplies (Unipolar)   SNR (typ) (dB)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Output Range Min. (V or mA)   Output Range Max. (V or mA)   Architecture   Monotonicity   No. of Supplies (Bipolar)   INL (+/-) (max) (%)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
DAC5681 ACTIVE DIGITAL TO ANALOG CONVERTER 0.0104 Current 2 4 , Parallel LVDS 16 No 1000 81 Int 650 1 Single 3.0 3.6 1.71 2.15 2 79 -40 to 85 Catalog 1 2 20 I-steering 64VQFN 34.4 16-Bit, 1.0 GSPS Digital-To-Aanalog Converter (DAC)
DAC5681Z NEW ACTIVE DIGITAL TO ANALOG CONVERTER 0.0104 Current 2 4 , Parallel LVDS 16 No 1000 81 Int 800 1 Single 3.0 3.6 1.71 2.15 2 79 -40 to 85 Catalog 1 2 20 I-steering 64VQFN 38.7 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC)
DAC7724 ACTIVE DIGITAL TO ANALOG CONVERTER 10 Voltage 1 1 Power (bipolar) 180 mW Parallel 12 No 0.1 Ext 45 4 +/- or + 14.25 15.75 4.75 5.25 1 -40 to 85 Catalog 1 -10 10 R-2R 12 2 0.024 28PLCC ,  28SOIC 11.85 12-Bit Quad Voltage Output Digital-to-Analog Converter
DAC8881 ACTIVE DIGITAL TO ANALOG CONVERTER 5 Voltage 1 1 Serial SPI 16 No Ext 6 1 2.7 5.5 2.7 5.5 1 -40 to 105 Catalog 1 0 5.5 R-2R 16 0.0015 24VQFN 8.0 Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter
DAC902 ACTIVE DIGITAL TO ANALOG CONVERTER 0.03 Current 1.75 2.5 Parallel 12 No 200 75 Int/Ext 170 1 + 2.7 5.5 2.7 5.5 -40 to 85 Catalog 1 2 20 I-steering 28SOIC ,  28TSSOP 6.3 12-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA
DAC9881 ACTIVE DIGITAL TO ANALOG CONVERTER 5 Voltage 1 2 Serial SPI 18 No Ext 6 1 Single 2.7 5.5 1.7 5.5 1 -40 to 105 Catalog 1 0 5.5 R-2R 18 24VQFN 16.9 18-Bit, Single Channel, Low Noise, Voltage Output Digital-To-Analog Converter