Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
MRI: Magnetic Resonance Imaging
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Pin/Package
Approx. Price (US$)
Description
TPS40020
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
2.25
5.5
25
1000
Yes
0.7
4
Buck
1
-40 to 85
Catalog
1
85
16HTSSOP
1.45
Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source only
TPS40075
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
4.5
28
20
1000
Yes
0.7
23
Buck
1
-40 to 85
Catalog
1
84
20VQFN
1.6
Wide Input Synchronous Buck Controller with Voltage Feed Forward
TPS54317
ACTIVE
STEP-DOWN REGULATORS
6.2
3
6
3
1600
Yes
0.9
3.3
Buck
1
-40 to 125
Catalog
1
90
4
1
24VQFN
2.5
3V to 6V, 3A, 1.6MHz Synchronous Step Down SWIFT™ Converter
TPS54350
ACTIVE
STEP-DOWN REGULATORS
5
4.5
20
3
700
yes
0.9
12
Buck, Inverting Buck/Boost
1
-40 to 150,-40 to 150)
Catalog
1
80
3.3
16HTSSOP
1.85
4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter