Block Diagrams

5 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 5 of 5 Results Page  1 |    

Part Number   Status  
Sub Family  
Iout (max) (A)   Regulated Outputs (#)   Vout (min) (V)   Vout (max) (V)   Topology   Vin (min) (V)   Rating   Priority (type 2)   Vin (max) (V)   Operating Temp Range (Celsius)   VO (V)   PO (W)   Priority (Used for PQS)   VCC (min) (V)   VCC (max) (V)   ICC (max) (uA)   Vsense1 (nom) (V)   Vsense2 (nom) (V)   Vsense3 (nom) (V)   Vit1 (typ) (V)   Vit2 (typ) (V)   Vit3 (typ) (V)   No. of Supervisors   IDD (typ) (uA)   Time Delay (ms)   Reset Threshold Accuracy (%)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
PTH04T240W ACTIVE NON-ISOLATED POL 10 1 0.69 3.6 Buck 2.2 Catalog 1 5.5 11DIP MODULE 10.8 10-A, 2.2V to 5.5V Input, Non-Isolated, Wide Output, Adjustable Power Module with TurboTrans
PTH08T220W ACTIVE NON-ISOLATED POL 16 1 0.7 5.5 Buck 4.5 Catalog 1 14 -40 to 85 11DIP MODULE 12.6 16-A, 4.5-V to 14-V Input, Non-Isolated, Wide Output Adjust, Power Module w/ TurboTrans
PTQA430033 ACTIVE 48V STANDARD PINOUT BRICK 30 1 2.64 3.63 Buck 36 Catalog 1 75 -40 to 85 3.3 100 3 8DIP MODULE 35.0 100-W 48-V Input Isolated DC-DC Converter
PTQB425080 ACTIVE 48V STANDARD PINOUT BRICK 25 1 5.1 10.5 36 Catalog 1 75 -40 to 85 8 200 3 5DIP MODULE ,  7DIP MODULE 45.0 200-W, 48-V Input, 8-V Output, Isolated DC/DC Bus Converter
TPS3307-18 ACTIVE SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) Catalog 1 -40 to 85 2 6 40 3.3 1.8 Adjustable 2.93 1.68 Adj 3 15 200 2.7 8HTSSOP ,  8SOIC 1.05 Triple Processor Supervisory Circuits